All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > HSY Backing Plate > View Items  

HSY Backing Plate

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 37 of 37 1 2 

Part Number

Shaft Size 

Dimension A1

Dimension A2

Dimension C

CAD

HSY080MM 80 mm 0.2 in
5.1
mm
0.3 in
7.6
mm
7.13 in
181.1
mm
CAD Icon (for items table)
HSY085MM 85 mm 0.2 in
5.1
mm
0.3 in
7.6
mm
7.13 in
181.1
mm
CAD Icon (for items table)
HSY307 3 7/16 in 0.2 in
5.1
mm
0.3 in
7.6
mm
7.13 in
181.1
mm
CAD Icon (for items table)
HSY308 3 1/2 in 0.2 in
5.1
mm
0.3 in
7.6
mm
7.13 in
181.1
mm
CAD Icon (for items table)
HSY090MM 90 mm 0.2 in
5.1
mm
0.3 in
7.6
mm
7.13 in
181.1
mm
CAD Icon (for items table)
HSY315 3 15/16 in 0.2 in
5.1
mm
0.3 in
7.6
mm
7.87 in
199.9
mm
CAD Icon (for items table)
HSY400 4 in 0.2 in
5.1
mm
0.3 in
7.6
mm
7.87 in
199.9
mm
CAD Icon (for items table)
HSY100MM 100 mm 0.2 in
5.1
mm
0.3 in
7.6
mm
7.87 in
199.9
mm
CAD Icon (for items table)
HSY110MM 110 mm 0.3 in
7.6
mm
0.4 in
10.2
mm
10 in
245
mm
CAD Icon (for items table)
HSY407 4 7/16 in 0.3 in
7.6
mm
0.4 in
10.2
mm
10 in
245
mm
CAD Icon (for items table)
HSY408 4 1/2 in 0.3 in
7.6
mm
0.4 in
10.2
mm
10 in
245
mm
CAD Icon (for items table)
HSY115MM 115 mm 0.3 in
7.6
mm
0.4 in
10.2
mm
10 in
245
mm
CAD Icon (for items table)
  Results 26 - 37 of 37 1 2