All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > HSY Backing Plate > View Items  

HSY Backing Plate

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 37 1 2 

Part Number

Shaft Size 

Dimension A1

Dimension A2

Dimension C

CAD

HSY035MM 35 mm 0.2 in
5.1
mm
0.3 in
7.6
mm
3.38 in
85.9
mm
CAD Icon (for items table)
HSY107 1 7/16 in 0.2 in
5.1
mm
0.3 in
7.6
mm
3.38 in
85.9
mm
CAD Icon (for items table)
HSY108 1 1/2 in 0.2 in
5.1
mm
0.3 in
7.6
mm
3.38 in
85.9
mm
CAD Icon (for items table)
HSY111 1 11/16 in 0.35 in
8.9
mm
0.45 in
11.4
mm
4 in
101.6
mm
CAD Icon (for items table)
HSY040MM 40 mm 0.35 in
8.9
mm
0.45 in
11.4
mm
4 in
101.6
mm
CAD Icon (for items table)
HSY112 1 3/4 in 0.35 in
8.9
mm
0.45 in
11.4
mm
4 in
101.6
mm
CAD Icon (for items table)
HSY045MM 45 mm 0.35 in
8.9
mm
0.45 in
11.4
mm
4 in
101.6
mm
CAD Icon (for items table)
HSY115 1 15/16 in 0.2 in
5.1
mm
0.3 in
7.6
mm
4.25 in
108
mm
CAD Icon (for items table)
HSY200 2 in 0.2 in
5.1
mm
0.3 in
7.6
mm
4.25 in
108
mm
CAD Icon (for items table)
HSY050MM 50 mm 0.2 in
5.1
mm
0.3 in
7.6
mm
4.25 in
108
mm
CAD Icon (for items table)
HSY203 2 3/16 in 0.2 in
5.1
mm
0.3 in
7.6
mm
4.73 in
120.1
mm
CAD Icon (for items table)
HSY204 2 1/4 in 0.2 in
5.1
mm
0.3 in
7.6
mm
4.73 in
120.1
mm
CAD Icon (for items table)
HSY055MM 55 mm 0.2 in
5.1
mm
0.3 in
7.6
mm
4.73 in
120.1
mm
CAD Icon (for items table)
HSY060MM 60 mm 0.25 in
6.4
mm
0.35 in
8.9
mm
5.25 in
133.4
mm
CAD Icon (for items table)
HSY207 2 7/16 in 0.25 in
6.4
mm
0.35 in
8.9
mm
5.25 in
133.4
mm
CAD Icon (for items table)
HSY208 2 1/2 in 0.25 in
6.4
mm
0.35 in
8.9
mm
5.25 in
133.4
mm
CAD Icon (for items table)
HSY065MM 65 mm 0.25 in
6.4
mm
0.35 in
8.9
mm
5.25 in
133.4
mm
CAD Icon (for items table)
HSY211 2 11/16 in 0.25 in
6.4
mm
0.35 in
8.9
mm
6.13 in
155.7
mm
CAD Icon (for items table)
HSY070MM 70 mm 0.25 in
6.4
mm
0.35 in
8.9
mm
6.13 in
155.7
mm
CAD Icon (for items table)
HSY212 2 3/4 in 0.25 in
6.4
mm
0.35 in
8.9
mm
6.13 in
155.7
mm
CAD Icon (for items table)
HSY215 2 15/16 in 0.25 in
6.4
mm
0.35 in
8.9
mm
6.13 in
155.7
mm
CAD Icon (for items table)
HSY300 3 in 0.25 in
6.4
mm
0.35 in
8.9
mm
6.13 in
155.7
mm
CAD Icon (for items table)
HSY075MM 75 mm 0.25 in
6.4
mm
0.35 in
8.9
mm
6.13 in
155.7
mm
CAD Icon (for items table)
HSY303 3 3/16 in 0.2 in
5.1
mm
0.3 in
7.6
mm
7.13 in
181.1
mm
CAD Icon (for items table)
HSY304 3 1/4 in 0.2 in
5.1
mm
0.3 in
7.6
mm
7.13 in
181.1
mm
CAD Icon (for items table)
  Results 1 - 25 of 37 1 2