Part Number |
Shaft Size |
Dimension A1 |
Dimension A2 |
Dimension C |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| HSY080MM | Shaft Size N/A 80 mm | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.3 in7.6 mm | Dimension C N/A 7.13 in181.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSY085MM | Shaft Size N/A 85 mm | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.3 in7.6 mm | Dimension C N/A 7.13 in181.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSY307 | Shaft Size N/A 3 7/16 in | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.3 in7.6 mm | Dimension C N/A 7.13 in181.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSY308 | Shaft Size N/A 3 1/2 in | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.3 in7.6 mm | Dimension C N/A 7.13 in181.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSY090MM | Shaft Size N/A 90 mm | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.3 in7.6 mm | Dimension C N/A 7.13 in181.1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSY315 | Shaft Size N/A 3 15/16 in | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.3 in7.6 mm | Dimension C N/A 7.87 in199.9 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSY400 | Shaft Size N/A 4 in | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.3 in7.6 mm | Dimension C N/A 7.87 in199.9 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSY100MM | Shaft Size N/A 100 mm | Dimension A1 N/A 0.2 in5.1 mm | Dimension A2 N/A 0.3 in7.6 mm | Dimension C N/A 7.87 in199.9 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSY110MM | Shaft Size N/A 110 mm | Dimension A1 N/A 0.3 in7.6 mm | Dimension A2 N/A 0.4 in10.2 mm | Dimension C N/A 10 in245 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSY407 | Shaft Size N/A 4 7/16 in | Dimension A1 N/A 0.3 in7.6 mm | Dimension A2 N/A 0.4 in10.2 mm | Dimension C N/A 10 in245 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSY408 | Shaft Size N/A 4 1/2 in | Dimension A1 N/A 0.3 in7.6 mm | Dimension A2 N/A 0.4 in10.2 mm | Dimension C N/A 10 in245 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HSY115MM | Shaft Size N/A 115 mm | Dimension A1 N/A 0.3 in7.6 mm | Dimension A2 N/A 0.4 in10.2 mm | Dimension C N/A 10 in245 mm |
CAD
N/A
|
Add To Cart
Request Quote |