All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Spherical Roller Bearing Solid-Block Secondary Sealing
>
Steel Closed End Cover
>
View Items
Steel Closed End Cover
Check up to five results to perform an action.
larger image
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 30
1
2
Part Number
Type
Outside Diameter
Width
Dimension F
CAD
CS11STEEL
Closed
3.96
in
100.6
mm
1.95
in
49.5
mm
3.53
in
89.70
mm
CS12STEEL
Closed
4.3
in
109.2
mm
1.79
in
45.5
mm
3.88
in
98.6
mm
CS14STEEL
Closed
4.69
in
119.1
mm
2.19
in
55.6
mm
4.08
in
103.6
mm
CS16STEEL
Closed
5.08
in
129
mm
2.19
in
55.6
mm
4.57
in
116.1
mm
CS19STEEL
Closed
7
in
177.8
mm
2.57
in
65.3
mm
5.49
in
139.4
mm
CS22STEEL
Closed
7.84
in
199.1
mm
3.32
in
84.3
mm
7.09
in
180.1
mm
CS26STEEL
Closed
9.02
in
229.1
mm
3.1
in
78.7
mm
8.24
in
209.3
mm
CS28STEEL
Closed
9.02
in
229.1
mm
3.1
in
78.7
mm
8.24
in
209.3
mm
CS13STEEL
Closed
4.69
in
119.1
mm
2.19
in
55.6
mm
4.08
in
103.6
mm
CS15STEEL
Closed
5.08
in
129
mm
2.19
in
55.6
mm
4.57
in
116.1
mm
CS17STEEL
Closed
5.86
in
148.8
mm
2.09
in
53.1
mm
5.2
in
132.1
mm
CS20STEEL
Closed
7
in
177.8
mm
2.65
in
67.3
mm
6.31
in
160.3
mm
CS24STEEL
Closed
7.84
in
199.1
mm
3.32
in
84.3
mm
7.09
in
180.1
mm
CS08STEEL
Closed
3.16
in
80.3
mm
1.72
in
43.7
mm
2.74
in
69.9
mm
CS09STEEL
Closed
3.36
in
85.3
mm
1.72
in
43.7
mm
2.94
in
74.7
mm
CS10STEEL
Closed
3.56
in
90.4
mm
1.82
in
46.3
mm
3.14
in
79.8
mm
CS18STEEL
Closed
6.31
in
160.3
mm
2.57
in
65.3
mm
5.49
in
139.4
mm
CS36STEEL
Closed
11.63
in
295.4
mm
1.67
in
42.4
mm
10.08
in
255.9
mm
CS38STEEL
Closed
12.45
in
316.3
mm
1.71
in
43.4
mm
10.72
in
272.3
mm
CS40STEEL
Closed
13.20
in
335.3
mm
2.06
in
52.3
mm
11.31
in
287.4
mm
CS44STEEL
Closed
14.45
in
367
mm
2.26
in
57.4
mm
12.36
in
314
mm
CS48STEEL
Closed
15.7
in
398.8
mm
2.45
in
62.6
mm
13.64
in
346.4
mm
CS52STEEL
Closed
17.25
in
438.2
mm
2.71
in
68.8
mm
15.00
in
381
mm
CS56STEEL
Closed
17.83
in
452.9
mm
2.81
in
71.4
mm
15.29
in
388.4
mm
CS60STEEL
Closed
19.6
in
497.8
mm
3.08
in
78.2
mm
17.04
in
432.8
mm
Results 1 - 25 of 30
1
2