All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > Steel Open End Cover with T Seal > View Items  

Steel Open End Cover with T Seal

Check up to five results to perform an action.

Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 260  1 2 3 4 5 »  

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

CV11T115S Open 1 15/16 in 3.96 in
100.6
mm
1.36 in
34.5
mm
3.53 in
89.7
mm
CAD Icon (for items table)
CV11T050S Open 50 mm 3.96 in
100.6
mm
1.36 in
34.5
mm
3.53 in
89.7
mm
CAD Icon (for items table)
CV11T200S Open 2 in 3.96 in
100.6
mm
1.36 in
34.5
mm
3.53 in
89.7
mm
CAD Icon (for items table)
CV12T055S Open 55 mm 4.3 in
109.2
mm
1.3 in
33
mm
3.88 in
98.6
mm
CAD Icon (for items table)
CV12T203S Open 2 3/16 in 4.3 in
109.2
mm
1.3 in
33
mm
3.88 in
98.6
mm
CAD Icon (for items table)
CV12T204S Open 2 1/4 in 4.3 in
109.2
mm
1.3 in
33
mm
3.88 in
98.6
mm
CAD Icon (for items table)
CV14T060S Open 60 mm 4.69 in
119.1
mm
1.26 in
32
mm
4.08 in
103.6
mm
CAD Icon (for items table)
CV14T207S Open 2 7/16 in 4.69 in
119.1
mm
1.26 in
32
mm
4.08 in
103.6
mm
CAD Icon (for items table)
CV14T208S Open 2 1/2 in 4.69 in
119.1
mm
1.26 in
32
mm
4.08 in
103.6
mm
CAD Icon (for items table)
CV14T065S Open 65 mm 4.69 in
119.1
mm
1.26 in
32
mm
4.08 in
103.6
mm
CAD Icon (for items table)
CV16T211S Open 2 11/16 in 5.08 in
129
mm
1.5 in
38.1
mm
4.57 in
116.1
mm
CAD Icon (for items table)
CV16T212S Open 2 3/4 in 5.08 in
129
mm
1.5 in
38.1
mm
4.57 in
116.1
mm
CAD Icon (for items table)
CV16T070S Open 70 mm 5.08 in
129
mm
1.5 in
38.1
mm
4.57 in
116.1
mm
CAD Icon (for items table)
CV16T215S Open 2 15/16 in 5.08 in
129
mm
1.5 in
38.1
mm
4.57 in
116.1
mm
CAD Icon (for items table)
CV16T075S Open 75 mm 5.08 in
129
mm
1.5 in
38.1
mm
4.57 in
116.1
mm
CAD Icon (for items table)
CV16T300S Open 3 in 5.08 in
129
mm
1.5 in
38.1
mm
4.57 in
116.1
mm
CAD Icon (for items table)
CV19T080S Open 80 mm 7 in
177.8
mm
1.66 in
42.2
mm
5.49 in
139.4
mm
CAD Icon (for items table)
CV19T303S Open 3 3/16 in 7 in
177.8
mm
1.66 in
42.2
mm
5.49 in
139.4
mm
CAD Icon (for items table)
CV19T304S Open 3 1/4 in 7 in
177.8
mm
1.66 in
42.2
mm
5.49 in
139.4
mm
CAD Icon (for items table)
CV19T085S Open 85 mm 7 in
177.8
mm
1.66 in
42.2
mm
5.49 in
139.4
mm
CAD Icon (for items table)
CV19T307S Open 3 7/16 in 7 in
177.8
mm
1.66 in
42.2
mm
5.49 in
139.4
mm
CAD Icon (for items table)
CV19T308S Open 3 1/2 in 7 in
177.8
mm
1.66 in
42.2
mm
5.49 in
139.4
mm
CAD Icon (for items table)
CV19T090S Open 90 mm 7 in
177.8
mm
1.66 in
42.2
mm
5.49 in
139.4
mm
CAD Icon (for items table)
CV22T311S Open 3 11/16 in 7.84 in
199.1
mm
2.36 in
60
mm
7.09 in
180.1
mm
CAD Icon (for items table)
CV22T312S Open 3 3/4 in 7.84 in
199.1
mm
2.36 in
60
mm
7.09 in
180.1
mm
CAD Icon (for items table)
  Results 1 - 25 of 260  1 2 3 4 5 »