All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Spherical Roller Bearing Solid-Block Secondary Sealing
>
Steel Open End Cover with T Seal
>
View Items
Steel Open End Cover with T Seal
Check up to five results to perform an action.
larger image
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 260
1
2
3
4
5
»
Part Number
Type
Shaft Size
Outside Diameter
Width
Dimension F
CAD
CV11T115S
Open
1 15/16
in
3.96
in
100.6
mm
1.36
in
34.5
mm
3.53
in
89.7
mm
CV11T050S
Open
50
mm
3.96
in
100.6
mm
1.36
in
34.5
mm
3.53
in
89.7
mm
CV11T200S
Open
2
in
3.96
in
100.6
mm
1.36
in
34.5
mm
3.53
in
89.7
mm
CV12T055S
Open
55
mm
4.3
in
109.2
mm
1.3
in
33
mm
3.88
in
98.6
mm
CV12T203S
Open
2 3/16
in
4.3
in
109.2
mm
1.3
in
33
mm
3.88
in
98.6
mm
CV12T204S
Open
2 1/4
in
4.3
in
109.2
mm
1.3
in
33
mm
3.88
in
98.6
mm
CV14T060S
Open
60
mm
4.69
in
119.1
mm
1.26
in
32
mm
4.08
in
103.6
mm
CV14T207S
Open
2 7/16
in
4.69
in
119.1
mm
1.26
in
32
mm
4.08
in
103.6
mm
CV14T208S
Open
2 1/2
in
4.69
in
119.1
mm
1.26
in
32
mm
4.08
in
103.6
mm
CV14T065S
Open
65
mm
4.69
in
119.1
mm
1.26
in
32
mm
4.08
in
103.6
mm
CV16T211S
Open
2 11/16
in
5.08
in
129
mm
1.5
in
38.1
mm
4.57
in
116.1
mm
CV16T212S
Open
2 3/4
in
5.08
in
129
mm
1.5
in
38.1
mm
4.57
in
116.1
mm
CV16T070S
Open
70
mm
5.08
in
129
mm
1.5
in
38.1
mm
4.57
in
116.1
mm
CV16T215S
Open
2 15/16
in
5.08
in
129
mm
1.5
in
38.1
mm
4.57
in
116.1
mm
CV16T075S
Open
75
mm
5.08
in
129
mm
1.5
in
38.1
mm
4.57
in
116.1
mm
CV16T300S
Open
3
in
5.08
in
129
mm
1.5
in
38.1
mm
4.57
in
116.1
mm
CV19T080S
Open
80
mm
7
in
177.8
mm
1.66
in
42.2
mm
5.49
in
139.4
mm
CV19T303S
Open
3 3/16
in
7
in
177.8
mm
1.66
in
42.2
mm
5.49
in
139.4
mm
CV19T304S
Open
3 1/4
in
7
in
177.8
mm
1.66
in
42.2
mm
5.49
in
139.4
mm
CV19T085S
Open
85
mm
7
in
177.8
mm
1.66
in
42.2
mm
5.49
in
139.4
mm
CV19T307S
Open
3 7/16
in
7
in
177.8
mm
1.66
in
42.2
mm
5.49
in
139.4
mm
CV19T308S
Open
3 1/2
in
7
in
177.8
mm
1.66
in
42.2
mm
5.49
in
139.4
mm
CV19T090S
Open
90
mm
7
in
177.8
mm
1.66
in
42.2
mm
5.49
in
139.4
mm
CV22T311S
Open
3 11/16
in
7.84
in
199.1
mm
2.36
in
60
mm
7.09
in
180.1
mm
CV22T312S
Open
3 3/4
in
7.84
in
199.1
mm
2.36
in
60
mm
7.09
in
180.1
mm
Results 1 - 25 of 260
1
2
3
4
5
»