All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > Steel Open End Cover with T Seal > View Items  

Steel Open End Cover with T Seal

Check up to five results to perform an action.

Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 226 - 250 of 260 « 6 7 8 9 10 »  

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

CK48T807S Open 8 7/16 in 15.7 in
398.8
mm
2.45 in
62.6
mm
13.64 in
346.4
mm
CAD Icon (for items table)
CK48T808S Open 8 1/2 in 15.7 in
398.8
mm
2.45 in
62.6
mm
13.64 in
346.4
mm
CAD Icon (for items table)
CK48T220S Open 220 mm 15.7 in
398.8
mm
2.45 in
62.6
mm
13.64 in
346.4
mm
CAD Icon (for items table)
CK48T815S Open 8 15/16 in 15.7 in
398.8
mm
2.45 in
62.6
mm
13.64 in
346.4
mm
CAD Icon (for items table)
CK48T900S Open 9 in 15.7 in
398.8
mm
2.45 in
62.6
mm
13.64 in
346.4
mm
CAD Icon (for items table)
CK52T907S Open 9 7/16 in 17.25 in
438.2
mm
2.71 in
68.8
mm
15 in
381
mm
CAD Icon (for items table)
CK52T240S Open 240 mm 17.25 in
438.2
mm
2.71 in
68.8
mm
15 in
381
mm
CAD Icon (for items table)
CK52T908S Open 9 1/2 in 17.25 in
438.2
mm
2.71 in
68.8
mm
15 in
381
mm
CAD Icon (for items table)
CK56T915S Open 9 15/16 in 17.83 in
452.9
mm
2.81 in
71.4
mm
15.29 in
388.4
mm
CAD Icon (for items table)
CK56T1000S Open 10 in 17.83 in
452.9
mm
2.81 in
71.4
mm
15.29 in
388.4
mm
CAD Icon (for items table)
CK56T260S Open 260 mm 17.83 in
452.9
mm
2.81 in
71.4
mm
15.29 in
388.4
mm
CAD Icon (for items table)
CK56T1007S Open 10 7/16 in 17.83 in
452.9
mm
2.81 in
71.4
mm
15.29 in
388.4
mm
CAD Icon (for items table)
CK56T1008S Open 10 1/2 in 17.83 in
452.9
mm
2.81 in
71.4
mm
15.29 in
388.4
mm
CAD Icon (for items table)
CK60T1015S Open 10 15/16 in 19.6 in
497.8
mm
3.08 in
78.2
mm
17.04 in
432.8
mm
CAD Icon (for items table)
CK60T1100S Open 11 in 19.6 in
497.8
mm
3.08 in
78.2
mm
17.04 in
432.8
mm
CAD Icon (for items table)
CK60T280S Open 280 mm 19.6 in
497.8
mm
3.08 in
78.2
mm
17.04 in
432.8
mm
CAD Icon (for items table)
CK64T1107S Open 11 7/16 in 21.05 in
534.7
mm
3.08 in
78.2
mm
17.75 in
450.8
mm
CAD Icon (for items table)
CK64T1108S Open 11 1/2 in 21.05 in
534.7
mm
3.08 in
78.2
mm
17.75 in
450.8
mm
CAD Icon (for items table)
CK64T300S Open 300 mm 21.05 in
534.7
mm
3.08 in
78.2
mm
17.75 in
450.8
mm
CAD Icon (for items table)
CK64T1115S Open 11 15/16 in 21.05 in
534.7
mm
3.08 in
78.2
mm
17.75 in
450.8
mm
CAD Icon (for items table)
CK64T1200S Open 12 in 21.05 in
534.7
mm
3.08 in
78.2
mm
17.75 in
450.8
mm
CAD Icon (for items table)
CK68T1207S Open 12 7/16 in 22.66 in
575.6
mm
3.26 in
82.8
mm
18.98 in
482.1
mm
CAD Icon (for items table)
CK68T1208S Open 12 1/2 in 22.66 in
575.6
mm
3.26 in
82.8
mm
18.98 in
482.1
mm
CAD Icon (for items table)
CK68T320S Open 320 mm 22.66 in
575.6
mm
3.26 in
82.8
mm
18.98 in
482.1
mm
CAD Icon (for items table)
CK72T1215S Open 12 15/16 in 23.46 in
595.9
mm
3.87 in
98.3
mm
20.54 in
521.6
mm
CAD Icon (for items table)
  Results 226 - 250 of 260 « 6 7 8 9 10 »