All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Spherical Roller Bearing Solid-Block Secondary Sealing
>
Steel Open End Cover with T Seal
>
View Items
Steel Open End Cover with T Seal
Check up to five results to perform an action.
larger image
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 251 - 260 of 260
«
11
Part Number
Type
Shaft Size
Outside Diameter
Width
Dimension F
CAD
CK72T1300S
Open
13
in
23.46
in
595.9
mm
3.87
in
98.3
mm
20.54
in
521.6
mm
CK72T340S
Open
340
mm
23.46
in
595.9
mm
3.87
in
98.3
mm
20.54
in
521.6
mm
CK72T1307S
Open
13 7/16
in
23.46
in
595.9
mm
3.87
in
98.3
mm
20.54
in
521.6
mm
CK72T1308S
Open
13 1/2
in
23.46
in
595.9
mm
3.87
in
98.3
mm
20.54
in
521.6
mm
CK76T1315S
Open
13 15/16
in
24.15
in
613.4
mm
3.87
in
98.3
mm
21.82
in
554.3
mm
CK76T1400S
Open
14
in
24.15
in
613.4
mm
3.87
in
98.3
mm
21.82
in
554.3
mm
CK76T360S
Open
360
mm
24.15
in
613.4
mm
3.87
in
98.3
mm
21.82
in
554.3
mm
CK80T1415S
Open
14 15/16
in
25.4
in
645.2
mm
4.01
in
101.9
mm
22.94
in
582.6
mm
CK80T380S
Open
380
mm
25.4
in
645.2
mm
4.01
in
101.9
mm
22.94
in
582.6
mm
CK80T1500S
Open
15
in
25.4
in
645.2
mm
4.01
in
101.9
mm
22.94
in
582.6
mm
Results 251 - 260 of 260
«
11