All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > Steel Open End Cover with T Seal > View Items  

Steel Open End Cover with T Seal

Check up to five results to perform an action.

Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 260  1 2 3 4 5 »  

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

CV22T100S Open 100 mm 7.84 in
199.1
mm
2.36 in
60
mm
7.09 in
180.1
mm
CAD Icon (for items table)
CV22T315S Open 3 15/16 in 7.84 in
199.1
mm
2.36 in
60
mm
7.09 in
180.1
mm
CAD Icon (for items table)
CV22T400S Open 4 in 7.84 in
199.1
mm
2.36 in
60
mm
7.09 in
180.1
mm
CAD Icon (for items table)
CV26T110S Open 110 mm 9.02 in
229.1
mm
2.19 in
55.6
mm
8.24 in
209.3
mm
CAD Icon (for items table)
CV26T407S Open 4 7/16 in 9.02 in
229.1
mm
2.19 in
55.6
mm
8.24 in
209.3
mm
CAD Icon (for items table)
CV26T408S Open 4 1/2 in 9.02 in
229.1
mm
2.19 in
55.6
mm
8.24 in
209.3
mm
CAD Icon (for items table)
CV26T115S Open 115 mm 9.02 in
229.1
mm
2.19 in
55.6
mm
8.24 in
209.3
mm
CAD Icon (for items table)
CV28T125S Open 125 mm 9.02 in
229.1
mm
2.19 in
55.6
mm
8.24 in
209.3
mm
CAD Icon (for items table)
CV28T415S Open 4 15/16 in 9.02 in
229.1
mm
2.19 in
55.6
mm
8.24 in
209.3
mm
CAD Icon (for items table)
CV28T500S Open 5 in 9.02 in
229.1
mm
2.19 in
55.6
mm
8.24 in
209.3
mm
CAD Icon (for items table)
CV28T130S Open 130 mm 9.02 in
229.1
mm
2.19 in
55.6
mm
8.24 in
209.3
mm
CAD Icon (for items table)
CV13T055S Open 55 mm 4.69 in
119.1
mm
1.26 in
32
mm
4.08 in
103.6
mm
CAD Icon (for items table)
CV13T203S Open 2 3/16 in 4.69 in
119.1
mm
1.26 in
32
mm
4.08 in
103.6
mm
CAD Icon (for items table)
CV13T204S Open 2 1/4 in 4.69 in
119.1
mm
1.26 in
32
mm
4.08 in
103.6
mm
CAD Icon (for items table)
CV15T060S Open 60 mm 5.08 in
129
mm
1.5 in
38.1
mm
4.57 in
116.1
mm
CAD Icon (for items table)
CV15T207S Open 2 7/16 in 5.08 in
129
mm
1.5 in
38.1
mm
4.57 in
116.1
mm
CAD Icon (for items table)
CV15T208S Open 2 1/2 in 5.08 in
129
mm
1.5 in
38.1
mm
4.57 in
116.1
mm
CAD Icon (for items table)
CV15T065S Open 65 mm 5.08 in
129
mm
1.5 in
38.1
mm
4.57 in
116.1
mm
CAD Icon (for items table)
CV17T211S Open 2 11/16 in 5.86 in
148.8
mm
1.23 in
31.2
mm
5.2 in
132.1
mm
CAD Icon (for items table)
CV17T212S Open 2 3/4 in 5.86 in
148.8
mm
1.23 in
31.2
mm
5.2 in
132.1
mm
CAD Icon (for items table)
CV17T070S Open 70 mm 5.86 in
148.8
mm
1.23 in
31.2
mm
5.2 in
132.1
mm
CAD Icon (for items table)
CV17T215S Open 2 15/16 in 5.86 in
148.8
mm
1.23 in
31.2
mm
5.2 in
132.1
mm
CAD Icon (for items table)
CV17T075S Open 75 mm 5.86 in
148.8
mm
1.23 in
31.2
mm
5.2 in
132.1
mm
CAD Icon (for items table)
CV17T300S Open 3 in 5.86 in
148.8
mm
1.23 in
31.2
mm
5.2 in
132.1
mm
CAD Icon (for items table)
CV20T080S Open 80 mm 7 in
177.8
mm
1.75 in
44.5
mm
6.31 in
160.3
mm
CAD Icon (for items table)
  Results 26 - 50 of 260  1 2 3 4 5 »