Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
26 - 50 of 260 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

Add To Cart/Request Quote
N/A Open N/A 100 mm N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 3 15/16 in N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 4 in N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 110 mm N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 4 7/16 in N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 4 1/2 in N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 115 mm N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 125 mm N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 4 15/16 in N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 5 in N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 130 mm N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 55 mm N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4.08 in103.6 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 2 3/16 in N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4.08 in103.6 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 2 1/4 in N/A 4.69 in119.1 mm N/A 1.26 in32 mm N/A 4.08 in103.6 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 60 mm N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 2 7/16 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 2 1/2 in N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 65 mm N/A 5.08 in129 mm N/A 1.5 in38.1 mm N/A 4.57 in116.1 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 2 11/16 in N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 5.2 in132.1 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 2 3/4 in N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 5.2 in132.1 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 70 mm N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 5.2 in132.1 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 2 15/16 in N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 5.2 in132.1 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 75 mm N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 5.2 in132.1 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 3 in N/A 5.86 in148.8 mm N/A 1.23 in31.2 mm N/A 5.2 in132.1 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 80 mm N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A CAD Add To Cart
Request Quote
26 - 50 of 260 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »