All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > Steel Open End Cover with T Seal > View Items  

Steel Open End Cover with T Seal

Check up to five results to perform an action.

Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 260  1 2 3 4 5 »  

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

CA15T212S Open 2 3/4 in 5.08 in
129
mm
1.5 in
38.1
mm
4.57 in
116.1
mm
CAD Icon (for items table)
CA15T070S Open 70 mm 5.08 in
129
mm
1.5 in
38.1
mm
4.57 in
116.1
mm
CAD Icon (for items table)
CA15T215S Open 2 15/16 in 5.08 in
129
mm
1.5 in
38.1
mm
4.57 in
116.1
mm
CAD Icon (for items table)
CA15T075S Open 75 mm 5.08 in
129
mm
1.5 in
38.1
mm
4.57 in
116.1
mm
CAD Icon (for items table)
CA15T300S Open 3 in 5.08 in
129
mm
1.5 in
38.1
mm
4.57 in
116.1
mm
CAD Icon (for items table)
CA18T080S Open 80 mm 6.31 in
160.3
mm
1.66 in
42.2
mm
5.49 in
139.4
mm
CAD Icon (for items table)
CA18T303S Open 3 3/16 in 6.31 in
160.3
mm
1.66 in
42.2
mm
5.49 in
139.4
mm
CAD Icon (for items table)
CA18T304S Open 3 1/4 in 6.31 in
160.3
mm
1.66 in
42.2
mm
5.49 in
139.4
mm
CAD Icon (for items table)
CA18T085S Open 85 mm 6.31 in
160.3
mm
1.66 in
42.2
mm
5.49 in
139.4
mm
CAD Icon (for items table)
CA18T307S Open 3 7/16 in 6.31 in
160.3
mm
1.66 in
42.2
mm
5.49 in
139.4
mm
CAD Icon (for items table)
CA18T308S Open 3 1/2 in 6.31 in
160.3
mm
1.66 in
42.2
mm
5.49 in
139.4
mm
CAD Icon (for items table)
CA18T090S Open 90 mm 6.31 in
160.3
mm
1.66 in
42.2
mm
5.49 in
139.4
mm
CAD Icon (for items table)
CA20T311S Open 3 11/16 in 7 in
177.8
mm
1.75 in
44.5
mm
6.31 in
160.3
mm
CAD Icon (for items table)
CA20T312S Open 3 3/4 in 7 in
177.8
mm
1.75 in
44.5
mm
6.31 in
160.3
mm
CAD Icon (for items table)
CA20T100S Open 100 mm 7 in
177.8
mm
1.75 in
44.5
mm
6.31 in
160.3
mm
CAD Icon (for items table)
CA20T315S Open 3 15/16 in 7 in
177.8
mm
1.75 in
44.5
mm
6.31 in
160.3
mm
CAD Icon (for items table)
CA20T400S Open 4 in 7 in
177.8
mm
1.75 in
44.5
mm
6.31 in
160.3
mm
CAD Icon (for items table)
CA22T110S Open 110 mm 7.84 in
199.1
mm
2.36 in
60
mm
7.09 in
180.1
mm
CAD Icon (for items table)
CA22T407S Open 4 7/16 in 7.84 in
199.1
mm
2.36 in
60
mm
7.09 in
180.1
mm
CAD Icon (for items table)
CA22T408S Open 4 1/2 in 7.84 in
199.1
mm
2.36 in
60
mm
7.09 in
180.1
mm
CAD Icon (for items table)
CA22T115S Open 115 mm 7.84 in
199.1
mm
2.36 in
60
mm
7.09 in
180.1
mm
CAD Icon (for items table)
CA26T125S Open 125 mm 9.02 in
229.1
mm
2.19 in
55.6
mm
8.24 in
209.3
mm
CAD Icon (for items table)
CA26T415S Open 4 15/16 in 9.02 in
229.1
mm
2.19 in
55.6
mm
8.24 in
209.3
mm
CAD Icon (for items table)
CA26T500S Open 5 in 9.02 in
229.1
mm
2.19 in
55.6
mm
8.24 in
209.3
mm
CAD Icon (for items table)
CA26T130S Open 130 mm 9.02 in
229.1
mm
2.19 in
55.6
mm
8.24 in
209.3
mm
CAD Icon (for items table)
  Results 76 - 100 of 260  1 2 3 4 5 »