All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Spherical Roller Bearing Solid-Block Secondary Sealing
>
Steel Open End Cover with T Seal
>
View Items
Steel Open End Cover with T Seal
Check up to five results to perform an action.
larger image
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 126 - 150 of 260
«
6
7
8
9
10
»
Part Number
Type
Shaft Size
Outside Diameter
Width
Dimension F
CAD
CJ18T304S
Open
3 1/4
in
6.31
in
160.3
mm
1.66
in
42.2
mm
5.49
in
139.4
mm
CJ18T085S
Open
85
mm
6.31
in
160.3
mm
1.66
in
42.2
mm
5.49
in
139.4
mm
CJ18T307S
Open
3 7/16
in
6.31
in
160.3
mm
1.66
in
42.2
mm
5.49
in
139.4
mm
CJ18T308S
Open
3 1/2
in
6.31
in
160.3
mm
1.66
in
42.2
mm
5.49
in
139.4
mm
CJ18T090S
Open
90
mm
6.31
in
160.3
mm
1.66
in
42.2
mm
5.49
in
139.4
mm
CJ20T311S
Open
3 11/16
in
7
in
177.8
mm
1.75
in
44.5
mm
6.31
in
160.3
mm
CJ20T312S
Open
3 3/4
in
7
in
177.8
mm
1.75
in
44.5
mm
6.31
in
160.3
mm
CJ20T100S
Open
100
mm
7
in
177.8
mm
1.75
in
44.5
mm
6.31
in
160.3
mm
CJ20T315S
Open
3 15/16
in
7
in
177.8
mm
1.75
in
44.5
mm
6.31
in
160.3
mm
CJ20T400S
Open
4
in
7
in
177.8
mm
1.75
in
44.5
mm
6.31
in
160.3
mm
CJ22T110S
Open
110
mm
7.84
in
199.1
mm
2.36
in
60
mm
7.09
in
180.1
mm
CJ22T407S
Open
4 7/16
in
7.84
in
199.1
mm
2.36
in
60
mm
7.09
in
180.1
mm
CJ22T408S
Open
4 1/2
in
7.84
in
199.1
mm
2.36
in
60
mm
7.09
in
180.1
mm
CJ22T115S
Open
115
mm
7.84
in
199.1
mm
2.36
in
60
mm
7.09
in
180.1
mm
CJ26T125S
Open
125
mm
9.02
in
229.1
mm
2.19
in
55.6
mm
8.24
in
209.3
mm
CJ26T415S
Open
4 15/16
in
9.02
in
229.1
mm
2.19
in
55.6
mm
8.24
in
209.3
mm
CJ26T500S
Open
5
in
9.02
in
229.1
mm
2.19
in
55.6
mm
8.24
in
209.3
mm
CJ26T130S
Open
130
mm
9.02
in
229.1
mm
2.19
in
55.6
mm
8.24
in
209.3
mm
CJ30T507S
Open
5 7/16
in
10.63
in
270
mm
2.24
in
56.9
mm
9.43
in
239.5
mm
CJ30T508S
Open
5 1/2
in
10.63
in
270
mm
2.24
in
56.9
mm
9.43
in
239.5
mm
CJ30T140S
Open
140
mm
10.63
in
270
mm
2.24
in
56.9
mm
9.43
in
239.5
mm
CJ30T515S
Open
5 15/16
in
10.63
in
270
mm
2.24
in
56.9
mm
9.43
in
239.5
mm
CJ30T600S
Open
6
in
10.63
in
270
mm
2.24
in
56.9
mm
9.43
in
239.5
mm
CJ30T150S
Open
150
mm
10.63
in
270
mm
2.24
in
56.9
mm
9.43
in
239.5
mm
CJ34T607S
Open
6 7/16
in
12.2
in
309.9
mm
2.56
in
65
mm
11
in
279.4
mm
Results 126 - 150 of 260
«
6
7
8
9
10
»