Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
126 - 150 of 260 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

Add To Cart/Request Quote
N/A Open N/A 3 1/4 in N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 85 mm N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 3 7/16 in N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 3 1/2 in N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 90 mm N/A 6.31 in160.3 mm N/A 1.66 in42.2 mm N/A 5.49 in139.4 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 3 11/16 in N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 3 3/4 in N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 100 mm N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 3 15/16 in N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 4 in N/A 7 in177.8 mm N/A 1.75 in44.5 mm N/A 6.31 in160.3 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 110 mm N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 4 7/16 in N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 4 1/2 in N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 115 mm N/A 7.84 in199.1 mm N/A 2.36 in60 mm N/A 7.09 in180.1 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 125 mm N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 4 15/16 in N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 5 in N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 130 mm N/A 9.02 in229.1 mm N/A 2.19 in55.6 mm N/A 8.24 in209.3 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 5 7/16 in N/A 10.63 in270 mm N/A 2.24 in56.9 mm N/A 9.43 in239.5 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 5 1/2 in N/A 10.63 in270 mm N/A 2.24 in56.9 mm N/A 9.43 in239.5 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 140 mm N/A 10.63 in270 mm N/A 2.24 in56.9 mm N/A 9.43 in239.5 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 5 15/16 in N/A 10.63 in270 mm N/A 2.24 in56.9 mm N/A 9.43 in239.5 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 6 in N/A 10.63 in270 mm N/A 2.24 in56.9 mm N/A 9.43 in239.5 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 150 mm N/A 10.63 in270 mm N/A 2.24 in56.9 mm N/A 9.43 in239.5 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 6 7/16 in N/A 12.2 in309.9 mm N/A 2.56 in65 mm N/A 11 in279.4 mm N/A CAD Add To Cart
Request Quote
126 - 150 of 260 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »