All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Spherical Roller Bearing Solid-Block Secondary Sealing
>
Steel Open End Cover with T Seal
>
View Items
Steel Open End Cover with T Seal
Check up to five results to perform an action.
larger image
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 151 - 175 of 260
«
6
7
8
9
10
»
Part Number
Type
Shaft Size
Outside Diameter
Width
Dimension F
CAD
CJ34T608S
Open
6 1/2
in
12.2
in
309.9
mm
2.56
in
65
mm
11
in
279.4
mm
CJ34T170S
Open
170
mm
12.2
in
309.9
mm
2.56
in
65
mm
11
in
279.4
mm
CJ34T615S
Open
6 15/16
in
12.2
in
309.9
mm
2.56
in
65
mm
11
in
279.4
mm
CJ34T700S
Open
7
in
12.2
in
309.9
mm
2.56
in
65
mm
11
in
279.4
mm
CJ34T180S
Open
180
mm
12.2
in
309.9
mm
2.56
in
65
mm
11
in
279.4
mm
CK09T107S
Open
1 7/16
in
3.36
in
85.3
mm
1.36
in
34.5
mm
2.94
in
74.7
mm
CK09T108S
Open
1 1/2
in
3.36
in
85.3
mm
1.36
in
34.5
mm
2.94
in
74.7
mm
CK09T040S
Open
40
mm
3.36
in
85.3
mm
1.36
in
34.5
mm
2.94
in
74.7
mm
CK10T111S
Open
1 11/16
in
3.56
in
90.4
mm
1.36
in
34.5
mm
3.14
in
79.8
mm
CK10T112S
Open
1 3/4
in
3.56
in
90.4
mm
1.36
in
34.5
mm
3.14
in
79.8
mm
CK10T045S
Open
45
mm
3.56
in
90.4
mm
1.36
in
34.5
mm
3.14
in
79.8
mm
CK11T115S
Open
1 15/16
in
3.96
in
100.6
mm
1.36
in
34.5
mm
3.53
in
89.7
mm
CK11T050S
Open
50
mm
3.96
in
100.6
mm
1.36
in
34.5
mm
3.53
in
89.7
mm
CK11T200S
Open
2
in
3.96
in
100.6
mm
1.36
in
34.5
mm
3.53
in
89.7
mm
CK12T055S
Open
55
mm
4.3
in
109.2
mm
1.3
in
33
mm
3.88
in
98.6
mm
CK13T203S
Open
2 3/16
in
4.69
in
119.1
mm
1.26
in
32
mm
4.08
in
103.6
mm
CK13T204S
Open
2 1/4
in
4.69
in
119.1
mm
1.26
in
32
mm
4.08
in
103.6
mm
CK13T060S
Open
60
mm
4.69
in
119.1
mm
1.26
in
32
mm
4.08
in
103.6
mm
CK15T207S
Open
2 7/16
in
5.08
in
129
mm
1.5
in
38.1
mm
4.57
in
116.1
mm
CK15T208S
Open
2 1/2
in
5.08
in
129
mm
1.5
in
38.1
mm
4.57
in
116.1
mm
CK15T065S
Open
65
mm
5.08
in
129
mm
1.5
in
38.1
mm
4.57
in
116.1
mm
CK16T211S
Open
2 11/16
in
5.08
in
129
mm
1.5
in
38.1
mm
4.57
in
116.1
mm
CK16T212S
Open
2 3/4
in
5.08
in
129
mm
1.5
in
38.1
mm
4.57
in
116.1
mm
CK16T070S
Open
70
mm
5.08
in
129
mm
1.5
in
38.1
mm
4.57
in
116.1
mm
CK17T215S
Open
2 15/16
in
5.86
in
148.8
mm
1.23
in
31.2
mm
5.2
in
132.1
mm
Results 151 - 175 of 260
«
6
7
8
9
10
»