All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > Steel Open End Cover with T Seal > View Items  

Steel Open End Cover with T Seal

Check up to five results to perform an action.

Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 176 - 200 of 260 « 6 7 8 9 10 »  

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

CK17T075S Open 75 mm 5.86 in
148.8
mm
1.23 in
31.2
mm
5.2 in
132.1
mm
CAD Icon (for items table)
CK17T300S Open 3 in 5.86 in
148.8
mm
1.23 in
31.2
mm
5.2 in
132.1
mm
CAD Icon (for items table)
CK18T080S Open 80 mm 6.31 in
160.3
mm
1.66 in
42.2
mm
5.49 in
139.4
mm
CAD Icon (for items table)
CK18T303S Open 3 3/16 in 6.31 in
160.3
mm
1.66 in
42.2
mm
5.49 in
139.4
mm
CAD Icon (for items table)
CK18T304S Open 3 1/4 in 6.31 in
160.3
mm
1.66 in
42.2
mm
5.49 in
139.4
mm
CAD Icon (for items table)
CK19T085S Open 85 mm 7 in
177.8
mm
1.66 in
42.2
mm
5.49 in
139.4
mm
CAD Icon (for items table)
CK20T307S Open 3 7/16 in 7 in
177.8
mm
1.75 in
44.5
mm
6.31 in
160.3
mm
CAD Icon (for items table)
CK20T308S Open 3 1/2 in 7 in
177.8
mm
1.75 in
44.5
mm
6.31 in
160.3
mm
CAD Icon (for items table)
CK20T090S Open 90 mm 7 in
177.8
mm
1.75 in
44.5
mm
6.31 in
160.3
mm
CAD Icon (for items table)
CK22T100S Open 100 mm 7.84 in
199.1
mm
2.36 in
60
mm
7.09 in
180.1
mm
CAD Icon (for items table)
CK22T315S Open 3 15/16 in 7.84 in
199.1
mm
2.36 in
60
mm
7.09 in
180.1
mm
CAD Icon (for items table)
CK22T400S Open 4 in 7.84 in
199.1
mm
2.36 in
60
mm
7.09 in
180.1
mm
CAD Icon (for items table)
CK24T403S Open 4 3/16 in 7.84 in
199.1
mm
2.36 in
60
mm
7.09 in
180.1
mm
CAD Icon (for items table)
CK24T404S Open 4 1/4 in 7.84 in
199.1
mm
2.36 in
60
mm
7.09 in
180.1
mm
CAD Icon (for items table)
CK24T110S Open 110 mm 7.84 in
199.1
mm
2.36 in
60
mm
7.09 in
180.1
mm
CAD Icon (for items table)
CK26T407S Open 4 7/16 in 9.02 in
229.1
mm
2.19 in
55.6
mm
8.24 in
209.3
mm
CAD Icon (for items table)
CK26T408S Open 4 1/2 in 9.02 in
229.1
mm
2.19 in
55.6
mm
8.24 in
209.3
mm
CAD Icon (for items table)
CK26T115S Open 115 mm 9.02 in
229.1
mm
2.19 in
55.6
mm
8.24 in
209.3
mm
CAD Icon (for items table)
CK28T125S Open 125 mm 9.02 in
229.1
mm
2.19 in
55.6
mm
8.24 in
209.3
mm
CAD Icon (for items table)
CK28T415S Open 4 15/16 in 9.02 in
229.1
mm
2.19 in
55.6
mm
8.24 in
209.3
mm
CAD Icon (for items table)
CK28T500S Open 5 in 9.02 in
229.1
mm
2.19 in
55.6
mm
8.24 in
209.3
mm
CAD Icon (for items table)
CK32T135S Open 135 mm 10.63 in
270
mm
1.74 in
44.2
mm
9.47 in
240.5
mm
CAD Icon (for items table)
CK32T506S Open 5 3/8 in 10.63 in
270
mm
1.74 in
44.2
mm
9.47 in
240.5
mm
CAD Icon (for items table)
CK32T507S Open 5 7/16 in 10.63 in
270
mm
1.74 in
44.2
mm
9.47 in
240.5
mm
CAD Icon (for items table)
CK32T508S Open 5 1/2 in 10.63 in
270
mm
1.74 in
44.2
mm
9.47 in
240.5
mm
CAD Icon (for items table)
  Results 176 - 200 of 260 « 6 7 8 9 10 »