All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > Steel Open End Cover with T Seal > View Items  

Steel Open End Cover with T Seal

Check up to five results to perform an action.

Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 201 - 225 of 260 « 6 7 8 9 10 »  

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

CK32T140S Open 140 mm 10.63 in
270
mm
1.74 in
44.2
mm
9.47 in
240.5
mm
CAD Icon (for items table)
CK34T513S Open 5 13/16 in 11.02 in
279.9
mm
1.67 in
42.4
mm
9.58 in
243.4
mm
CAD Icon (for items table)
CK34T514S Open 5 7/8 in 11.02 in
279.9
mm
1.67 in
42.4
mm
9.58 in
243.4
mm
CAD Icon (for items table)
CK34T515S Open 5 15/16 in 11.02 in
279.9
mm
1.67 in
42.4
mm
9.58 in
243.4
mm
CAD Icon (for items table)
CK34T600S Open 6 in 11.02 in
279.9
mm
1.67 in
42.4
mm
9.58 in
243.4
mm
CAD Icon (for items table)
CK34T150S Open 150 mm 11.02 in
279.9
mm
1.67 in
42.4
mm
9.58 in
243.4
mm
CAD Icon (for items table)
CK36T160S Open 160 mm 11.63 in
295.4
mm
1.67 in
42.4
mm
10.08 in
255.9
mm
CAD Icon (for items table)
CK36T605S Open 6 5/16 in 11.63 in
295.4
mm
1.67 in
42.4
mm
10.08 in
255.9
mm
CAD Icon (for items table)
CK36T606S Open 6 3/8 in 11.63 in
295.4
mm
1.67 in
42.4
mm
10.08 in
255.9
mm
CAD Icon (for items table)
CK36T607S Open 6 7/16 in 11.63 in
295.4
mm
1.67 in
42.4
mm
10.08 in
255.9
mm
CAD Icon (for items table)
CK36T608S Open 6 1/2 in 11.63 in
295.4
mm
1.67 in
42.4
mm
10.08 in
255.9
mm
CAD Icon (for items table)
CK38T170S Open 170 mm 12.45 in
316.3
mm
1.71 in
43.4
mm
10.72 in
272.3
mm
CAD Icon (for items table)
CK38T613S Open 6 13/16 in 12.45 in
316.3
mm
1.71 in
43.4
mm
10.72 in
272.3
mm
CAD Icon (for items table)
CK38T614S Open 6 7/8 in 12.45 in
316.3
mm
1.71 in
43.4
mm
10.72 in
272.3
mm
CAD Icon (for items table)
CK38T615S Open 6 15/16 in 12.45 in
316.3
mm
1.71 in
43.4
mm
10.72 in
272.3
mm
CAD Icon (for items table)
CK38T700S Open 7 in 12.45 in
316.3
mm
1.71 in
43.4
mm
10.72 in
272.3
mm
CAD Icon (for items table)
CK40T180S Open 180 mm 13.20 in
335.3
mm
2.06 in
52.3
mm
11.31 in
287.4
mm
CAD Icon (for items table)
CK40T702S Open 7 1/8 in 13.20 in
335.3
mm
2.06 in
52.3
mm
11.31 in
287.4
mm
CAD Icon (for items table)
CK40T703S Open 7 3/16 in 13.20 in
335.3
mm
2.06 in
52.3
mm
11.31 in
287.4
mm
CAD Icon (for items table)
CK40T704S Open 7 1/4 in 13.20 in
335.3
mm
2.06 in
52.3
mm
11.31 in
287.4
mm
CAD Icon (for items table)
CK44T713S Open 7 13/16 in 14.45 in
367
mm
2.26 in
57.4
mm
12.36 in
314
mm
CAD Icon (for items table)
CK44T200S Open 200 mm 14.45 in
367
mm
2.26 in
57.4
mm
12.36 in
314
mm
CAD Icon (for items table)
CK44T714S Open 7 7/8 in 14.45 in
367
mm
2.26 in
57.4
mm
12.36 in
314
mm
CAD Icon (for items table)
CK44T715S Open 7 15/16 in 14.45 in
367
mm
2.26 in
57.4
mm
12.36 in
314
mm
CAD Icon (for items table)
CK44T800S Open 8 in 14.45 in
367
mm
2.26 in
57.4
mm
12.36 in
314
mm
CAD Icon (for items table)
  Results 201 - 225 of 260 « 6 7 8 9 10 »