Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
201 - 225 of 260 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

Add To Cart/Request Quote
N/A Open N/A 140 mm N/A 10.63 in270 mm N/A 1.74 in44.2 mm N/A 9.47 in240.5 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 5 13/16 in N/A 11.02 in279.9 mm N/A 1.67 in42.4 mm N/A 9.58 in243.4 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 5 7/8 in N/A 11.02 in279.9 mm N/A 1.67 in42.4 mm N/A 9.58 in243.4 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 5 15/16 in N/A 11.02 in279.9 mm N/A 1.67 in42.4 mm N/A 9.58 in243.4 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 6 in N/A 11.02 in279.9 mm N/A 1.67 in42.4 mm N/A 9.58 in243.4 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 150 mm N/A 11.02 in279.9 mm N/A 1.67 in42.4 mm N/A 9.58 in243.4 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 160 mm N/A 11.63 in295.4 mm N/A 1.67 in42.4 mm N/A 10.08 in255.9 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 6 5/16 in N/A 11.63 in295.4 mm N/A 1.67 in42.4 mm N/A 10.08 in255.9 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 6 3/8 in N/A 11.63 in295.4 mm N/A 1.67 in42.4 mm N/A 10.08 in255.9 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 6 7/16 in N/A 11.63 in295.4 mm N/A 1.67 in42.4 mm N/A 10.08 in255.9 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 6 1/2 in N/A 11.63 in295.4 mm N/A 1.67 in42.4 mm N/A 10.08 in255.9 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 170 mm N/A 12.45 in316.3 mm N/A 1.71 in43.4 mm N/A 10.72 in272.3 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 6 13/16 in N/A 12.45 in316.3 mm N/A 1.71 in43.4 mm N/A 10.72 in272.3 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 6 7/8 in N/A 12.45 in316.3 mm N/A 1.71 in43.4 mm N/A 10.72 in272.3 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 6 15/16 in N/A 12.45 in316.3 mm N/A 1.71 in43.4 mm N/A 10.72 in272.3 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 7 in N/A 12.45 in316.3 mm N/A 1.71 in43.4 mm N/A 10.72 in272.3 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 180 mm N/A 13.20 in335.3 mm N/A 2.06 in52.3 mm N/A 11.31 in287.4 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 7 1/8 in N/A 13.20 in335.3 mm N/A 2.06 in52.3 mm N/A 11.31 in287.4 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 7 3/16 in N/A 13.20 in335.3 mm N/A 2.06 in52.3 mm N/A 11.31 in287.4 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 7 1/4 in N/A 13.20 in335.3 mm N/A 2.06 in52.3 mm N/A 11.31 in287.4 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 7 13/16 in N/A 14.45 in367 mm N/A 2.26 in57.4 mm N/A 12.36 in314 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 200 mm N/A 14.45 in367 mm N/A 2.26 in57.4 mm N/A 12.36 in314 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 7 7/8 in N/A 14.45 in367 mm N/A 2.26 in57.4 mm N/A 12.36 in314 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 7 15/16 in N/A 14.45 in367 mm N/A 2.26 in57.4 mm N/A 12.36 in314 mm N/A CAD Add To Cart
Request Quote
N/A Open N/A 8 in N/A 14.45 in367 mm N/A 2.26 in57.4 mm N/A 12.36 in314 mm N/A CAD Add To Cart
Request Quote
201 - 225 of 260 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »