Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
CK32T140S | Type N/A Open | Shaft Size N/A 140 mm | Outside Diameter N/A 10.63 in270 mm | Width N/A 1.74 in44.2 mm | Dimension F N/A 9.47 in240.5 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
CK34T513S | Type N/A Open | Shaft Size N/A 5 13/16 in | Outside Diameter N/A 11.02 in279.9 mm | Width N/A 1.67 in42.4 mm | Dimension F N/A 9.58 in243.4 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
CK34T514S | Type N/A Open | Shaft Size N/A 5 7/8 in | Outside Diameter N/A 11.02 in279.9 mm | Width N/A 1.67 in42.4 mm | Dimension F N/A 9.58 in243.4 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
CK34T515S | Type N/A Open | Shaft Size N/A 5 15/16 in | Outside Diameter N/A 11.02 in279.9 mm | Width N/A 1.67 in42.4 mm | Dimension F N/A 9.58 in243.4 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
CK34T600S | Type N/A Open | Shaft Size N/A 6 in | Outside Diameter N/A 11.02 in279.9 mm | Width N/A 1.67 in42.4 mm | Dimension F N/A 9.58 in243.4 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
CK34T150S | Type N/A Open | Shaft Size N/A 150 mm | Outside Diameter N/A 11.02 in279.9 mm | Width N/A 1.67 in42.4 mm | Dimension F N/A 9.58 in243.4 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
CK36T160S | Type N/A Open | Shaft Size N/A 160 mm | Outside Diameter N/A 11.63 in295.4 mm | Width N/A 1.67 in42.4 mm | Dimension F N/A 10.08 in255.9 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
CK36T605S | Type N/A Open | Shaft Size N/A 6 5/16 in | Outside Diameter N/A 11.63 in295.4 mm | Width N/A 1.67 in42.4 mm | Dimension F N/A 10.08 in255.9 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
CK36T606S | Type N/A Open | Shaft Size N/A 6 3/8 in | Outside Diameter N/A 11.63 in295.4 mm | Width N/A 1.67 in42.4 mm | Dimension F N/A 10.08 in255.9 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
CK36T607S | Type N/A Open | Shaft Size N/A 6 7/16 in | Outside Diameter N/A 11.63 in295.4 mm | Width N/A 1.67 in42.4 mm | Dimension F N/A 10.08 in255.9 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
CK36T608S | Type N/A Open | Shaft Size N/A 6 1/2 in | Outside Diameter N/A 11.63 in295.4 mm | Width N/A 1.67 in42.4 mm | Dimension F N/A 10.08 in255.9 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
CK38T170S | Type N/A Open | Shaft Size N/A 170 mm | Outside Diameter N/A 12.45 in316.3 mm | Width N/A 1.71 in43.4 mm | Dimension F N/A 10.72 in272.3 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
CK38T613S | Type N/A Open | Shaft Size N/A 6 13/16 in | Outside Diameter N/A 12.45 in316.3 mm | Width N/A 1.71 in43.4 mm | Dimension F N/A 10.72 in272.3 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
CK38T614S | Type N/A Open | Shaft Size N/A 6 7/8 in | Outside Diameter N/A 12.45 in316.3 mm | Width N/A 1.71 in43.4 mm | Dimension F N/A 10.72 in272.3 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
CK38T615S | Type N/A Open | Shaft Size N/A 6 15/16 in | Outside Diameter N/A 12.45 in316.3 mm | Width N/A 1.71 in43.4 mm | Dimension F N/A 10.72 in272.3 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
CK38T700S | Type N/A Open | Shaft Size N/A 7 in | Outside Diameter N/A 12.45 in316.3 mm | Width N/A 1.71 in43.4 mm | Dimension F N/A 10.72 in272.3 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
CK40T180S | Type N/A Open | Shaft Size N/A 180 mm | Outside Diameter N/A 13.20 in335.3 mm | Width N/A 2.06 in52.3 mm | Dimension F N/A 11.31 in287.4 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
CK40T702S | Type N/A Open | Shaft Size N/A 7 1/8 in | Outside Diameter N/A 13.20 in335.3 mm | Width N/A 2.06 in52.3 mm | Dimension F N/A 11.31 in287.4 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
CK40T703S | Type N/A Open | Shaft Size N/A 7 3/16 in | Outside Diameter N/A 13.20 in335.3 mm | Width N/A 2.06 in52.3 mm | Dimension F N/A 11.31 in287.4 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
CK40T704S | Type N/A Open | Shaft Size N/A 7 1/4 in | Outside Diameter N/A 13.20 in335.3 mm | Width N/A 2.06 in52.3 mm | Dimension F N/A 11.31 in287.4 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
CK44T713S | Type N/A Open | Shaft Size N/A 7 13/16 in | Outside Diameter N/A 14.45 in367 mm | Width N/A 2.26 in57.4 mm | Dimension F N/A 12.36 in314 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
CK44T200S | Type N/A Open | Shaft Size N/A 200 mm | Outside Diameter N/A 14.45 in367 mm | Width N/A 2.26 in57.4 mm | Dimension F N/A 12.36 in314 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
CK44T714S | Type N/A Open | Shaft Size N/A 7 7/8 in | Outside Diameter N/A 14.45 in367 mm | Width N/A 2.26 in57.4 mm | Dimension F N/A 12.36 in314 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
CK44T715S | Type N/A Open | Shaft Size N/A 7 15/16 in | Outside Diameter N/A 14.45 in367 mm | Width N/A 2.26 in57.4 mm | Dimension F N/A 12.36 in314 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
CK44T800S | Type N/A Open | Shaft Size N/A 8 in | Outside Diameter N/A 14.45 in367 mm | Width N/A 2.26 in57.4 mm | Dimension F N/A 12.36 in314 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |