All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > Urethane Closed End Cover with Powder Coating Finish > View Items  

Urethane Closed End Cover with Powder Coating Finish

Check up to five results to perform an action.


Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 11 of 11 1 

Part Number

Type

Dimension A

Dimension B

Dimension C1

Number of Bolts

CAD

CS08FB Closed 3.21 in
81.5
mm
3.02 in
76.7
mm
1.25 in
31.6
mm
4 CAD Icon (for items table)
CS09FB Closed 3.41 in
86.6
mm
3.21 in
81.6
mm
1.25 in
31.6
mm
4 CAD Icon (for items table)
CS10FB Closed 3.62 in
91.9
mm
3.41 in
86.6
mm
1.25 in
31.6
mm
4 CAD Icon (for items table)
CS11FB Closed 4.01 in
101.9
mm
3.81 in
96.6
mm
1.25 in
31.6
mm
4 CAD Icon (for items table)
CS13FB Closed 4.7 in
119.4
mm
4.35 in
110.5
mm
1.08 in
27.3
mm
4 CAD Icon (for items table)
CS15FB Closed 5.12 in
130
mm
4.84 in
122.9
mm
1.3 in
33
mm
4 CAD Icon (for items table)
CS16VFB Closed 5.12 in
130
mm
4.84 in
122.9
mm
1.3 in
33
mm
4 CAD Icon (for items table)
CS17FB Closed 5.9 in
149.9
mm
5.47 in
139
mm
1.22 in
31.1
mm
4 CAD Icon (for items table)
CS18FB Closed 6.31 in
160.3
mm
5.77 in
146.5
mm
1.53 in
38.8
mm
4 CAD Icon (for items table)
CS20FB Closed 7.08 in
179.8
mm
6.58 in
167.2
mm
1.75 in
44.5
mm
4 CAD Icon (for items table)
CS22FB Closed 7.89 in
200.4
mm
7.37 in
187.2
mm
2.07 in
52.7
mm
6 CAD Icon (for items table)
  Results 1 - 11 of 11 1