Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
26 - 26 of 26 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Dimension A (in)

Dimension A (mm)

Dimension B (in)

Dimension B (mm)

Part Number

Type

Dimension A

Dimension B

Dimension C1

Number of Bolts

CAD

Add To Cart/Request Quote
N/A Closed N/A 14.45 in367 mm N/A 12.36 in314 mm N/A 1.63 in41.4 mm N/A 6 N/A CAD Add To Cart
Request Quote
26 - 26 of 26 | Results Per Page | View | Unit of Measure
1 2