All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > Urethane Closed End Cover > View Items  

Urethane Closed End Cover

Check up to five results to perform an action.


Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 26 1 2 

Part Number

Type

Dimension A

Dimension B

Dimension C1

Number of Bolts

CAD

CS08 Closed 3.21 in
81.5
mm
3.02 in
76.7
mm
1.25 in
31.6
mm
4 CAD Icon (for items table)
CS09 Closed 3.41 in
86.6
mm
3.21 in
81.6
mm
1.25 in
31.6
mm
4 CAD Icon (for items table)
CS10 Closed 3.62 in
91.9
mm
3.41 in
86.6
mm
1.25 in
31.6
mm
4 CAD Icon (for items table)
CS11 Closed 4.01 in
101.9
mm
3.81 in
96.6
mm
1.25 in
31.6
mm
4 CAD Icon (for items table)
CS12V Closed 4.35 in
110.5
mm
4.16 in
105.6
mm
1.25 in
31.6
mm
4 CAD Icon (for items table)
CS13 Closed 4.7 in
119.4
mm
4.35 in
110.5
mm
1.08 in
27.3
mm
4 CAD Icon (for items table)
CS14V Closed 4.7 in
119.4
mm
4.35 in
110.5
mm
1.08 in
27.3
mm
4 CAD Icon (for items table)
CS15 Closed 5.12 in
130
mm
4.84 in
122.9
mm
1.3 in
33
mm
4 CAD Icon (for items table)
CS16V Closed 5.12 in
130
mm
4.84 in
122.9
mm
1.3 in
33
mm
4 CAD Icon (for items table)
CS17 Closed 5.9 in
149.9
mm
5.47 in
139
mm
1.22 in
31.1
mm
4 CAD Icon (for items table)
CS18 Closed 6.31 in
160.3
mm
5.77 in
146.5
mm
1.53 in
38.8
mm
4 CAD Icon (for items table)
CS19V Closed 6.31 in
160.3
mm
5.77 in
146.5
mm
1.53 in
38.8
mm
4 CAD Icon (for items table)
CS20 Closed 7.08 in
179.8
mm
6.58 in
167.2
mm
1.75 in
44.5
mm
4 CAD Icon (for items table)
CS22 Closed 7.89 in
200.4
mm
7.37 in
187.2
mm
2.07 in
52.7
mm
6 CAD Icon (for items table)
CS24 Closed 7.89 in
200.4
mm
7.37 in
187.2
mm
2.07 in
52.7
mm
6 CAD Icon (for items table)
CS26 Closed 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
6 CAD Icon (for items table)
CS28V Closed 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
6 CAD Icon (for items table)
CS30 Closed 10.65 in
270.5
mm
10 in
254
mm
2.24 in
56.9
mm
6 CAD Icon (for items table)
CS34 Closed 12.2 in
309.9
mm
11.62 in
295.2
mm
2.89 in
73.3
mm
6 CAD Icon (for items table)
CS30L Closed 9.78 in
248.4
mm
8.71 in
221.2
mm
1.23 in
31.2
mm
6 CAD Icon (for items table)
CS32 Closed 10.63 in
270
mm
9.47 in
240.5
mm
1.32 in
33.5
mm
6 CAD Icon (for items table)
CS34L Closed 11.02 in
280
mm
9.58 in
243.4
mm
1.24 in
31.5
mm
6 CAD Icon (for items table)
CS36 Closed 11.63 in
295.4
mm
10.08 in
255.9
mm
1.24 in
31.5
mm
6 CAD Icon (for items table)
CS38 Closed 12.45 in
316.1
mm
10.72 in
272.3
mm
1.28 in
32.5
mm
6 CAD Icon (for items table)
CS40 Closed 13.20 in
335.2
mm
11.29 in
286.8
mm
1.51 in
38.3
mm
6 CAD Icon (for items table)
  Results 1 - 25 of 26 1 2