Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
51 - 75 of 183 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Type

Shaft Size (in)

Shaft Size (mm)

Part Number

Type

Shaft Size 

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

Add To Cart/Request Quote
N/A Open N/A 3 1/4 in N/A 7.08 in179.8 mm N/A 6.58 in167.2 mm N/A 1.75 in44.5 mm N/A 1.85 in47 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 80 mm N/A 7.08 in179.8 mm N/A 6.58 in167.2 mm N/A 1.75 in44.5 mm N/A 1.85 in47 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 85 mm N/A 7.08 in179.8 mm N/A 6.58 in167.2 mm N/A 1.75 in44.5 mm N/A 1.85 in47 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 3 7/16 in N/A 7.08 in179.8 mm N/A 6.58 in167.2 mm N/A 1.75 in44.5 mm N/A 1.85 in47 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 3 1/4 in N/A 7.08 in179.8 mm N/A 6.58 in167.2 mm N/A 1.75 in44.5 mm N/A 1.85 in47 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 90 mm N/A 7.08 in179.8 mm N/A 6.58 in167.2 mm N/A 1.75 in44.5 mm N/A 1.85 in47 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 35 mm N/A 3.82 in97 mm N/A 3.02 in76.7 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 1 7/16 in N/A 3.82 in97 mm N/A 3.02 in76.7 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 1 1/2 in N/A 3.82 in97 mm N/A 3.02 in76.7 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 1 11/16 in N/A 4.01 in101.9 mm N/A 3.21 in81.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 40 mm N/A 4.01 in101.9 mm N/A 3.21 in81.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 1 3/4 in N/A 4.01 in101.9 mm N/A 3.21 in81.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 45 mm N/A 4.01 in101.9 mm N/A 3.21 in81.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 1 15/16 in N/A 4.21 in106.9 mm N/A 3.41 in86.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 2 in N/A 4.21 in106.9 mm N/A 3.41 in86.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 50 mm N/A 4.21 in106.9 mm N/A 3.41 in86.6 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 2 3/16 in N/A 4.61 in117.1 mm N/A 3.81 in96.8 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 2 1/4 in N/A 4.61 in117.1 mm N/A 3.81 in96.8 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 55 mm N/A 4.61 in117.1 mm N/A 3.81 in96.8 mm N/A 1.25 in31.8 mm N/A 1.35 in34.3 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 60 mm N/A 5.2 in132.1 mm N/A 4.35 in110.5 mm N/A 1.08 in27.4 mm N/A 1.18 in30 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 2 7/16 in N/A 5.2 in132.1 mm N/A 4.35 in110.5 mm N/A 1.08 in27.4 mm N/A 1.18 in30 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 2 1/2 in N/A 5.2 in132.1 mm N/A 4.35 in110.5 mm N/A 1.08 in27.4 mm N/A 1.18 in30 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 65 mm N/A 5.2 in132.1 mm N/A 4.35 in110.5 mm N/A 1.08 in27.4 mm N/A 1.18 in30 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 2 11/16 in N/A 5.59 in142 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.6 mm N/A 4 N/A CAD Add To Cart
Request Quote
N/A Open N/A 2 3/4 in N/A 5.59 in142 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.4 in35.6 mm N/A 4 N/A CAD Add To Cart
Request Quote
51 - 75 of 183 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »