All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Spherical Roller Bearing Solid-Block Secondary Sealing > Urethane Open End Cover with VR Seal > View Items  

Urethane Open End Cover with VR Seal

Check up to five results to perform an action.


Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 33 of 33 1 2 

Part Number

Type

Shaft Sizes

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CJVR10 Open (1-15/16”, 2”) 50mm 4.21 in
106.9
mm
3.41 in
86.6
mm
1.25 in
31.8
mm
1.6 in
40.6
mm
4 CAD Icon (for items table)
CJVR11 Open (2-3/16”, 2-1/4”) 55mm 4.61 in
117.1
mm
3.81 in
96.8
mm
1.25 in
31.8
mm
1.6 in
40.6
mm
4 CAD Icon (for items table)
CJVR13 Open (2-7/16”, 2-1/2”) (60mm, 65mm) 5.2 in
132.1
mm
4.57 in
116.1
mm
1.08 in
27.4
mm
1.43 in
36.3
mm
4 CAD Icon (for items table)
CJVR15 Open (2-11/16”, 2-3/4”, 2-15/16”, 3”) (70mm, 75mm) 5.59 in
142
mm
4.84 in
122.9
mm
1.3 in
33
mm
1.73 in
44
mm
4 CAD Icon (for items table)
CJVR18 Open (3-3/16”, 3-1/4”, 3-7/16”, 3-1/4”) (80mm, 85mm, 90mm) 6.62 in
168.1
mm
5.87 in
149.1
mm
1.53 in
38.9
mm
1.96 in
49.8
mm
4 CAD Icon (for items table)
CJVR20 Open (3-11/16“, 4") 100mm 7.56 in
192
mm
6.88 in
174.8
mm
1.75 in
44.5
mm
2.18 in
55.4
mm
6 CAD Icon (for items table)
CJVR22 Open (4-7/16”, 4-1/2”) (110mm, 115mm) 8.35 in
212.1
mm
7.67 in
194.8
mm
2.07 in
52.6
mm
2.57 in
65.3
mm
6 CAD Icon (for items table)
CJVR26 Open (4-15/16”, 5") (125mm) 9.06 in
230.1
mm
8.51 in
216.2
mm
2.24 in
56.9
mm
2.74 in
69.6
mm
6 CAD Icon (for items table)
  Results 26 - 33 of 33 1 2