|
|
|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
CVVR11
|
|
Open
|
|
(1-15/16", 2") 50mm
|
|
4.61 in 117.1 mm
|
|
3.81 in 96.8 mm
|
|
1.25 in 31.8 mm
|
|
1.6 in 40.6 mm
|
|
4
|
|
|
|
|
|
|
CVVR12
|
|
Open
|
|
(2-3/16”, 2-1/4”) 55mm
|
|
4.96 in 126 mm
|
|
4.16 in 105.7 mm
|
|
1.25 in 31.8 mm
|
|
1.6 in 40.6 mm
|
|
4
|
|
|
|
|
|
|
CVVR14
|
|
Open
|
|
(2-7/16”, 2-1/2”) (60mm, 65mm)
|
|
5.2 in 132.1 mm
|
|
4.57 in 116.1 mm
|
|
1.08 in 27.4 mm
|
|
1.43 in 36.3 mm
|
|
4
|
|
|
|
|
|
|
CVVR16
|
|
Open
|
|
(2-11/16”, 2-3/4”, 2-15/16”, 3”) (70mm, 75mm)
|
|
5.59 in 142 mm
|
|
4.84 in 122.9 mm
|
|
1.3 in 33 mm
|
|
1.73 in 44 mm
|
|
4
|
|
|
|
|
|
|
CVVR19
|
|
Open
|
|
(3-3/16”, 3-1/4”, 3-7/16”, 3-1/4”) (80mm, 85mm, 90mm)
|
|
6.62 in 168.1 mm
|
|
5.87 in 149.1 mm
|
|
1.53 in 38.9 mm
|
|
1.96 in 50 mm
|
|
4
|
|
|
|
|
|
|
CVVR22
|
|
Open
|
|
(3-11/16“, 3-3/4“, 3-15/16”, 4") 100mm
|
|
8.35 in 212.1 mm
|
|
7.67 in 194.8 mm
|
|
2.07 in 52.6 mm
|
|
2.5 in 63.5 mm
|
|
6
|
|
|
|
|
|
|
CVVR26
|
|
Open
|
|
(4-7/16”, 4-1/2”) (110mm, 115mm)
|
|
9.06 in 230.1 mm
|
|
8.51 in 216.2 mm
|
|
2.24 in 56.9 mm
|
|
2.74 in 69.6 mm
|
|
6
|
|
|
|
|
|
|
CVVR28
|
|
Open
|
|
(4-15/16”, 5”) (125mm, 130mm)
|
|
9.06 in 230.1 mm
|
|
8.51 in 216.2 mm
|
|
2.24 in 56.9 mm
|
|
2.74 in 69.6 mm
|
|
6
|
|
|
|
|
|
|
CKVR11
|
|
Open
|
|
(1-15/16”, 2”) 50mm
|
|
4.61 in 117.1 mm
|
|
3.81 in 96.8 mm
|
|
1.25 in 31.8 mm
|
|
1.6 in 40.6 mm
|
|
4
|
|
|
|
|
|
|
CKVR15
|
|
Open
|
|
(2-7/16”, 2-1/2”) (60mm, 65mm)
|
|
5.59 in 142 mm
|
|
4.84 in 122.9 mm
|
|
1.3 in 33 mm
|
|
1.65 in 41.9 mm
|
|
4
|
|
|
|
|
|
|
CKVR17
|
|
Open
|
|
(2-11/16”, 2-3/4”, 2-15/16”, 3”) (70mm, 75mm)
|
|
6.32 in 160.6 mm
|
|
5.57 in 141.5 mm
|
|
1.22 in 31 mm
|
|
1.65 in 41.9 mm
|
|
4
|
|
|
|
|
|
|
CKVR20
|
|
Open
|
|
(3-3/16”, 3-1/4”, 3-7/16”, 3-1/4”) (80mm, 85mm, 90mm)
|
|
7.56 in 192 mm
|
|
6.88 in 174.8 mm
|
|
1.75 in 44.4 mm
|
|
2.18 in 55.4 mm
|
|
4
|
|
|
|
|
|
|
CKVR22
|
|
Open
|
|
(3-11/16“, 3-3/4“, 3-15/16”, 4”) 100mm
|
|
8.35 in 212.1 mm
|
|
7.67 in 194.8 mm
|
|
2.07 in 52.6 mm
|
|
2.5 in 63.5 mm
|
|
6
|
|
|
|
|
|
|
CKVR26
|
|
Open
|
|
(4-7/16”, 4-1/2”) (110mm, 115mm)
|
|
9.06 in 230.1 mm
|
|
8.51 in 216.2 mm
|
|
2.24 in 56.9 mm
|
|
2.74 in 69.6 mm
|
|
6
|
|
|
|
|
|
|
CKVR09
|
|
Open
|
|
(1-7/16”, 1-1/2”) 40mm
|
|
4.01 in 101.9 mm
|
|
3.21 in 81.6 mm
|
|
1.25 in 31.8 mm
|
|
1.55 in 39.4 mm
|
|
4
|
|
|
|
|
|
|
CKVR10
|
|
Open
|
|
(1-11/16”, 1-3/4”) 45mm
|
|
4.21 in 106.9 mm
|
|
3.41 in 86.6 mm
|
|
1.25 in 31.8 mm
|
|
1.6 in 40.6 mm
|
|
4
|
|
|
|
|
|
|
CKVR12
|
|
Open
|
|
55mm
|
|
4.96 in 126 mm
|
|
4.16 in 105.7 mm
|
|
1.25 in 31.8 mm
|
|
1.6 in 40.6 mm
|
|
4
|
|
|
|
|
|
|
CKVR13
|
|
Open
|
|
(2-3/16”, 2-1/4”) 55mm
|
|
5.2 in 132.1 mm
|
|
4.57 in 116.1 mm
|
|
1.08 in 27.4 mm
|
|
1.43 in 36.3 mm
|
|
4
|
|
|
|
|
|
|
CKVR16
|
|
Open
|
|
(2-11/16”, 2-3/4”) 70mm
|
|
5.59 in 142 mm
|
|
4.84 in 122.9 mm
|
|
1.3 in 33 mm
|
|
1.65 in 41.9 mm
|
|
4
|
|
|
|
|
|
|
CKVR18
|
|
Open
|
|
(3-3/16”, 3-1/4”) 80mm
|
|
6.62 in 168.1 mm
|
|
5.87 in 149.1 mm
|
|
1.53 in 38.9 mm
|
|
1.96 in 49.8 mm
|
|
4
|
|
|
|
|
|
|
CKVR19
|
|
Open
|
|
85mm
|
|
6.62 in 168.1 mm
|
|
5.87 in 149.1 mm
|
|
1.53 in 38.9 mm
|
|
1.96 in 49.8 mm
|
|
4
|
|
|
|
|
|
|
CKVR24
|
|
Open
|
|
110mm
|
|
8.35 in 212.1 mm
|
|
7.67 in 194.8 mm
|
|
2.07 in 52.6 mm
|
|
2.5 in 63.5 mm
|
|
6
|
|
|
|
|
|
|
CKVR28
|
|
Open
|
|
(4-15/16”, 5") 125mm
|
|
9.06 in 230.1 mm
|
|
8.51 in 216.2 mm
|
|
2.24 in 56.9 mm
|
|
2.74 in 69.6 mm
|
|
6
|
|
|
|
|
|
|
CJVR08
|
|
Open
|
|
(1-7/16”, 1-1/2") 35mm
|
|
3.82 in 97 mm
|
|
3.02 in 76.7 mm
|
|
1.25 in 31.8 mm
|
|
1.55 in 39.4 mm
|
|
4
|
|
|
|
|
|
|
CJVR09
|
|
Open
|
|
(1-11/16”, 1-3/4”) (40mm, 45mm)
|
|
4.01 in 101.9 mm
|
|
3.21 in 81.6 mm
|
|
1.25 in 31.8 mm
|
|
1.6 in 40.6 mm
|
|
4
|
|
|
|
|
 |
|
|
|