Part Number |
Bore (d) |
O.D. (D) |
B - Outer Ring Width |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 22206EM | Bore (d) N/A 30 mm | O.D. (D) N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 64300 N14400 lbf | Static Radial Load Rating (C0) N/A 56800 N12800 lbf | Thermal Reference Speed - Grease N/A 8000 rpm | Thermal Reference Speed - Oil N/A 10000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22206EMC3 | Bore (d) N/A 30 mm | O.D. (D) N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 64300 N14400 lbf | Static Radial Load Rating (C0) N/A 56800 N12800 lbf | Thermal Reference Speed - Grease N/A 8000 rpm | Thermal Reference Speed - Oil N/A 10000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22206EMW33 | Bore (d) N/A 30 mm | O.D. (D) N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 64300 N14400 lbf | Static Radial Load Rating (C0) N/A 56800 N12800 lbf | Thermal Reference Speed - Grease N/A 8000 rpm | Thermal Reference Speed - Oil N/A 10000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22206EMW33C3 | Bore (d) N/A 30 mm | O.D. (D) N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 64300 N14400 lbf | Static Radial Load Rating (C0) N/A 56800 N12800 lbf | Thermal Reference Speed - Grease N/A 8000 rpm | Thermal Reference Speed - Oil N/A 10000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22207EMW33 | Bore (d) N/A 35 mm | O.D. (D) N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 86500 N19400 lbf | Static Radial Load Rating (C0) N/A 82000 N18500 lbf | Thermal Reference Speed - Grease N/A 7100 rpm | Thermal Reference Speed - Oil N/A 8800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22207EMW33C3 | Bore (d) N/A 35 mm | O.D. (D) N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 86500 N19400 lbf | Static Radial Load Rating (C0) N/A 82000 N18500 lbf | Thermal Reference Speed - Grease N/A 7100 rpm | Thermal Reference Speed - Oil N/A 8800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22208EMW33 | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 99600 N22400 lbf | Static Radial Load Rating (C0) N/A 93400 N21000 lbf | Thermal Reference Speed - Grease N/A 6200 rpm | Thermal Reference Speed - Oil N/A 7700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22208KEMW33 | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 99600 N22400 lbf | Static Radial Load Rating (C0) N/A 93400 N21000 lbf | Thermal Reference Speed - Grease N/A 6200 rpm | Thermal Reference Speed - Oil N/A 7700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22208KEMW33C3 | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 99600 N22400 lbf | Static Radial Load Rating (C0) N/A 93400 N21000 lbf | Thermal Reference Speed - Grease N/A 6200 rpm | Thermal Reference Speed - Oil N/A 7700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22208EMW33C3 | Bore (d) N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 99600 N22400 lbf | Static Radial Load Rating (C0) N/A 93400 N21000 lbf | Thermal Reference Speed - Grease N/A 6200 rpm | Thermal Reference Speed - Oil N/A 7700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22308EMW33W800 | Bore (d) N/A 40 mm | O.D. (D) N/A 89.993 mm3.543 in | B - Outer Ring Width N/A 33 mm1.2992 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 N33100 lbf | Static Radial Load Rating (C0) N/A 137000 N30800 lbf | Thermal Reference Speed - Grease N/A 5700 rpm | Thermal Reference Speed - Oil N/A 6800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22308EMW33W800C4 | Bore (d) N/A 40 mm | O.D. (D) N/A 89.993 mm3.543 in | B - Outer Ring Width N/A 33 mm1.2992 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 N33100 lbf | Static Radial Load Rating (C0) N/A 137000 N30800 lbf | Thermal Reference Speed - Grease N/A 5700 rpm | Thermal Reference Speed - Oil N/A 6800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22308KEMW33W800 | Bore (d) N/A 40 mm | O.D. (D) N/A 89.993 mm3.543 in | B - Outer Ring Width N/A 33 mm1.2992 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 N33100 lbf | Static Radial Load Rating (C0) N/A 137000 N30800 lbf | Thermal Reference Speed - Grease N/A 5700 rpm | Thermal Reference Speed - Oil N/A 6800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22308KEMW33W800C4 | Bore (d) N/A 40 mm | O.D. (D) N/A 89.997 mm3.5432 in | B - Outer Ring Width N/A 33 mm1.2992 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 N33100 lbf | Static Radial Load Rating (C0) N/A 137000 N30800 lbf | Thermal Reference Speed - Grease N/A 5700 rpm | Thermal Reference Speed - Oil N/A 6800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22308EMW33 | Bore (d) N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | B - Outer Ring Width N/A 33 mm1.2992 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 N33100 lbf | Static Radial Load Rating (C0) N/A 137000 N30800 lbf | Thermal Reference Speed - Grease N/A 5700 rpm | Thermal Reference Speed - Oil N/A 6800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22308EMW33C3 | Bore (d) N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | B - Outer Ring Width N/A 33 mm1.2992 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 N33100 lbf | Static Radial Load Rating (C0) N/A 137000 N30800 lbf | Thermal Reference Speed - Grease N/A 5700 rpm | Thermal Reference Speed - Oil N/A 6800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22308KEMW33 | Bore (d) N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | B - Outer Ring Width N/A 33 mm1.2992 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 N33100 lbf | Static Radial Load Rating (C0) N/A 137000 N30800 lbf | Thermal Reference Speed - Grease N/A 5700 rpm | Thermal Reference Speed - Oil N/A 6800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22308KEMW33C3 | Bore (d) N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | B - Outer Ring Width N/A 33 mm1.2992 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 147000 N33100 lbf | Static Radial Load Rating (C0) N/A 137000 N30800 lbf | Thermal Reference Speed - Grease N/A 5700 rpm | Thermal Reference Speed - Oil N/A 6800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22209EMW33 | Bore (d) N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 N23500 lbf | Static Radial Load Rating (C0) N/A 101000 N22800 lbf | Thermal Reference Speed - Grease N/A 5600 rpm | Thermal Reference Speed - Oil N/A 7000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22209EMW33C3 | Bore (d) N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 N23500 lbf | Static Radial Load Rating (C0) N/A 101000 N22800 lbf | Thermal Reference Speed - Grease N/A 5600 rpm | Thermal Reference Speed - Oil N/A 7000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22209KEMW33 | Bore (d) N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 N23500 lbf | Static Radial Load Rating (C0) N/A 101000 N22800 lbf | Thermal Reference Speed - Grease N/A 5600 rpm | Thermal Reference Speed - Oil N/A 7000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22209KEMW33C3 | Bore (d) N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 104000 N23500 lbf | Static Radial Load Rating (C0) N/A 101000 N22800 lbf | Thermal Reference Speed - Grease N/A 5600 rpm | Thermal Reference Speed - Oil N/A 7000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22309EMW33W800 | Bore (d) N/A 45 mm | O.D. (D) N/A 99.993 mm3.9367 in | B - Outer Ring Width N/A 36 mm1.4173 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 180000 N40500 lbf | Static Radial Load Rating (C0) N/A 169000 N37900 lbf | Thermal Reference Speed - Grease N/A 5200 rpm | Thermal Reference Speed - Oil N/A 6200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22309EMW33W800C4 | Bore (d) N/A 45 mm | O.D. (D) N/A 99.993 mm3.9367 in | B - Outer Ring Width N/A 36 mm1.4173 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 180000 N40500 lbf | Static Radial Load Rating (C0) N/A 169000 N37900 lbf | Thermal Reference Speed - Grease N/A 5200 rpm | Thermal Reference Speed - Oil N/A 6200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22309EMW800C4 | Bore (d) N/A 45 mm | O.D. (D) N/A 99.993 mm3.9367 in | B - Outer Ring Width N/A 36 mm1.4173 in | Dynamic Radial Load Rating - 1M Revs (C1) N/A 180000 N40500 lbf | Static Radial Load Rating (C0) N/A 169000 N37900 lbf | Thermal Reference Speed - Grease N/A 5200 rpm | Thermal Reference Speed - Oil N/A 6200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |