Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1 - 25 of 1481 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

Static Radial Load Rating (C0) (N)

Static Radial Load Rating (C0) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Add To Cart/Request Quote
N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 5000 rpm N/A 6100 rpm N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 5000 rpm N/A 6100 rpm N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 5000 rpm N/A 6100 rpm N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 5000 rpm N/A 6100 rpm N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 5000 rpm N/A 6100 rpm N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 5000 rpm N/A 6100 rpm N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A 4400 rpm N/A 5400 rpm N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A 4400 rpm N/A 5400 rpm N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A 4400 rpm N/A 5400 rpm N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A 4400 rpm N/A 5400 rpm N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A 4400 rpm N/A 5400 rpm N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A 4400 rpm N/A 5400 rpm N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.748 in N/A 4400 rpm N/A 5400 rpm N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 3900 rpm N/A 4700 rpm N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 3900 rpm N/A 4700 rpm N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 3900 rpm N/A 4700 rpm N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 3900 rpm N/A 4700 rpm N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 3900 rpm N/A 4700 rpm N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 3900 rpm N/A 4700 rpm N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 3900 rpm N/A 4700 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 3500 rpm N/A 4200 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 3500 rpm N/A 4200 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 3500 rpm N/A 4200 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 3500 rpm N/A 4200 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 3500 rpm N/A 4200 rpm N/A CAD Add To Cart
Request Quote
1 - 25 of 1481 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »