Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 22213KEJW33C3 | d - Bore N/A 65 mm | O.D. (D) N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22213KEJW33C4 | d - Bore N/A 65 mm | O.D. (D) N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22213KEJW841C3 | d - Bore N/A 65 mm | O.D. (D) N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22214EJ | d - Bore N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22214EJC3 | d - Bore N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22214EJW33 | d - Bore N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22214EJW33C2 | d - Bore N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22214EJW33C3 | d - Bore N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22214EJW33C3VSL609 | d - Bore N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22214EJW33C4 | d - Bore N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22214EJW33S2C3 | d - Bore N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22214EJW33VSL609 | d - Bore N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22214EJW841 | d - Bore N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22214KEJW33 | d - Bore N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22214KEJW33C3 | d - Bore N/A 70 mm | O.D. (D) N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22215EJW33 | d - Bore N/A 75 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22215EJW33C2 | d - Bore N/A 75 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22215EJW33C3 | d - Bore N/A 75 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22215EJW33C3VSL609 | d - Bore N/A 75 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22215EJW33C4 | d - Bore N/A 75 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22215EJW33VSL609 | d - Bore N/A 75 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22215EJW841C3 | d - Bore N/A 75 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22215KEJW33 | d - Bore N/A 75 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22215KEJW33C3 | d - Bore N/A 75 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22215KEJW33C4 | d - Bore N/A 75 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |