Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 21305EJW33 | d - Bore N/A 25 mm | O.D. (D) N/A 62 mm2.4409 in | B - Outer Ring Width N/A 17 mm0.6693 in | Reference Thermal Speed Rating (Grease) N/A 5000 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21305EJW33C2 | d - Bore N/A 25 mm | O.D. (D) N/A 62 mm2.4409 in | B - Outer Ring Width N/A 17 mm0.6693 in | Reference Thermal Speed Rating (Grease) N/A 5000 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21305EJW33C3 | d - Bore N/A 25 mm | O.D. (D) N/A 62 mm2.4409 in | B - Outer Ring Width N/A 17 mm0.6693 in | Reference Thermal Speed Rating (Grease) N/A 5000 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21305EJW33C4 | d - Bore N/A 25 mm | O.D. (D) N/A 62 mm2.4409 in | B - Outer Ring Width N/A 17 mm0.6693 in | Reference Thermal Speed Rating (Grease) N/A 5000 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21305KEJW33 | d - Bore N/A 25 mm | O.D. (D) N/A 62 mm2.4409 in | B - Outer Ring Width N/A 17 mm0.6693 in | Reference Thermal Speed Rating (Grease) N/A 5000 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21305KEJW33C3 | d - Bore N/A 25 mm | O.D. (D) N/A 62 mm2.4409 in | B - Outer Ring Width N/A 17 mm0.6693 in | Reference Thermal Speed Rating (Grease) N/A 5000 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21306EJW33 | d - Bore N/A 30 mm | O.D. (D) N/A 72 mm2.8346 in | B - Outer Ring Width N/A 19 mm0.748 in | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21306EJW33C2 | d - Bore N/A 30 mm | O.D. (D) N/A 72 mm2.8346 in | B - Outer Ring Width N/A 19 mm0.748 in | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21306EJW33C3 | d - Bore N/A 30 mm | O.D. (D) N/A 72 mm2.8346 in | B - Outer Ring Width N/A 19 mm0.748 in | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21306EJW33C3VSL609 | d - Bore N/A 30 mm | O.D. (D) N/A 72 mm2.8346 in | B - Outer Ring Width N/A 19 mm0.748 in | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21306EJW33VSL609 | d - Bore N/A 30 mm | O.D. (D) N/A 72 mm2.8346 in | B - Outer Ring Width N/A 19 mm0.748 in | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21306KEJW33 | d - Bore N/A 30 mm | O.D. (D) N/A 72 mm2.8346 in | B - Outer Ring Width N/A 19 mm0.748 in | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21306KEJW33C3 | d - Bore N/A 30 mm | O.D. (D) N/A 72 mm2.8346 in | B - Outer Ring Width N/A 19 mm0.748 in | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21307EJW33 | d - Bore N/A 35 mm | O.D. (D) N/A 80 mm3.1496 in | B - Outer Ring Width N/A 21 mm0.8268 in | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21307EJW33C2 | d - Bore N/A 35 mm | O.D. (D) N/A 80 mm3.1496 in | B - Outer Ring Width N/A 21 mm0.8268 in | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21307EJW33C3 | d - Bore N/A 35 mm | O.D. (D) N/A 80 mm3.1496 in | B - Outer Ring Width N/A 21 mm0.8268 in | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21307EJW33C4 | d - Bore N/A 35 mm | O.D. (D) N/A 80 mm3.1496 in | B - Outer Ring Width N/A 21 mm0.8268 in | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21307EJW33VSL609 | d - Bore N/A 35 mm | O.D. (D) N/A 80 mm3.1496 in | B - Outer Ring Width N/A 21 mm0.8268 in | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21307KEJW33 | d - Bore N/A 35 mm | O.D. (D) N/A 80 mm3.1496 in | B - Outer Ring Width N/A 21 mm0.8268 in | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21307KEJW33C3 | d - Bore N/A 35 mm | O.D. (D) N/A 80 mm3.1496 in | B - Outer Ring Width N/A 21 mm0.8268 in | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21308EJW33 | d - Bore N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21308EJW33C2 | d - Bore N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21308EJW33C3 | d - Bore N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21308EJW33C4 | d - Bore N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21308EJW33VSL609 | d - Bore N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |