Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 22217KEJW33C2 | d - Bore N/A 85 mm | O.D. (D) N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22217KEJW33C3 | d - Bore N/A 85 mm | O.D. (D) N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22217KEJW33C4 | d - Bore N/A 85 mm | O.D. (D) N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22217KEJW841C3 | d - Bore N/A 85 mm | O.D. (D) N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22218EJW33 | d - Bore N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22218EJW33C2 | d - Bore N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22218EJW33C3 | d - Bore N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22218EJW33C3SLA | d - Bore N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22218EJW33C3VSL609 | d - Bore N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22218EJW33C4 | d - Bore N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22218EJW33C5 | d - Bore N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22218EJW33VSL609 | d - Bore N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22218EJW841C4 | d - Bore N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22218KEJW33 | d - Bore N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22218KEJW33C2 | d - Bore N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22218KEJW33C3 | d - Bore N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22218KEJW33C4 | d - Bore N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22218KEJW841C3 | d - Bore N/A 90 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22219EJW33 | d - Bore N/A 95 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22219EJW33C2 | d - Bore N/A 95 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22219EJW33C3 | d - Bore N/A 95 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22219EJW33C3VSL609 | d - Bore N/A 95 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22219EJW33C4 | d - Bore N/A 95 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22219EJW33VSL609 | d - Bore N/A 95 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22219KEJW33 | d - Bore N/A 95 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |