Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 22219KEJW33C3 | d - Bore N/A 95 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22219KEJW33C4 | d - Bore N/A 95 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22219KEJW33W40 | d - Bore N/A 95 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22219KEJW841C3 | d - Bore N/A 95 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22220EJ | d - Bore N/A 100 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22220EJW33 | d - Bore N/A 100 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22220EJW33C2 | d - Bore N/A 100 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22220EJW33C3 | d - Bore N/A 100 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22220EJW33C3SLA | d - Bore N/A 100 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22220EJW33C4 | d - Bore N/A 100 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22220EJW33VSL609 | d - Bore N/A 100 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22220EJW33W97AC4 | d - Bore N/A 100 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22220KEJW33 | d - Bore N/A 100 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22220KEJW33C2 | d - Bore N/A 100 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22220KEJW33C3 | d - Bore N/A 100 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22220KEJW33C4 | d - Bore N/A 100 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22220KEJW841C3 | d - Bore N/A 100 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22222EJW33 | d - Bore N/A 110 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 53 mm2.0866 in | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22222EJW33C2 | d - Bore N/A 110 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 53 mm2.0866 in | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22222EJW33C3 | d - Bore N/A 110 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 53 mm2.0866 in | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22222EJW33C3SLA | d - Bore N/A 110 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 53 mm2.0866 in | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22222EJW33C4 | d - Bore N/A 110 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 53 mm2.0866 in | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22222EJW33VSL609 | d - Bore N/A 110 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 53 mm2.0866 in | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22222KEJW33 | d - Bore N/A 110 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 53 mm2.0866 in | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22222KEJW33C2 | d - Bore N/A 110 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 53 mm2.0866 in | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |