Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 22226KEJW33C3 | d - Bore N/A 130 mm | O.D. (D) N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22226KEJW33C4 | d - Bore N/A 130 mm | O.D. (D) N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22226KEJW841C3 | d - Bore N/A 130 mm | O.D. (D) N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22228EJW33 | d - Bore N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | B - Outer Ring Width N/A 68 mm2.6772 in | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22228EJW33C2 | d - Bore N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | B - Outer Ring Width N/A 68 mm2.6772 in | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22228EJW33C3 | d - Bore N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | B - Outer Ring Width N/A 68 mm2.6772 in | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22228EJW33C3SLA | d - Bore N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | B - Outer Ring Width N/A 68 mm2.6772 in | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22228EJW33C4 | d - Bore N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | B - Outer Ring Width N/A 68 mm2.6772 in | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22228EJW33VSL609 | d - Bore N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | B - Outer Ring Width N/A 68 mm2.6772 in | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22228KEJW33 | d - Bore N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | B - Outer Ring Width N/A 68 mm2.6772 in | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22228KEJW33C2 | d - Bore N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | B - Outer Ring Width N/A 68 mm2.6772 in | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22228KEJW33C3 | d - Bore N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | B - Outer Ring Width N/A 68 mm2.6772 in | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22228KEJW33C4 | d - Bore N/A 140 mm | O.D. (D) N/A 250 mm9.8425 in | B - Outer Ring Width N/A 68 mm2.6772 in | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22230EJW33 | d - Bore N/A 150 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22230EJW33C2 | d - Bore N/A 150 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22230EJW33C3 | d - Bore N/A 150 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22230EJW33C3SLA | d - Bore N/A 150 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22230EJW33C4 | d - Bore N/A 150 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22230EJW33VSL609 | d - Bore N/A 150 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22230KEJW33 | d - Bore N/A 150 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22230KEJW33C3 | d - Bore N/A 150 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22230KEJW33C4 | d - Bore N/A 150 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22230KEJW33W40IC4 | d - Bore N/A 150 mm | O.D. (D) N/A 270 mm10.6299 in | B - Outer Ring Width N/A 73 mm2.8740 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22232EJW33 | d - Bore N/A 160 mm | O.D. (D) N/A 290 mm11.4173 in | B - Outer Ring Width N/A 80 mm3.1496 in | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22232EJW33C2 | d - Bore N/A 160 mm | O.D. (D) N/A 290 mm11.4173 in | B - Outer Ring Width N/A 80 mm3.1496 in | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |