Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 22232EJW33C3 | d - Bore N/A 160 mm | O.D. (D) N/A 290 mm11.4173 in | B - Outer Ring Width N/A 80 mm3.1496 in | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22232EJW33C3SLA | d - Bore N/A 160 mm | O.D. (D) N/A 290 mm11.4173 in | B - Outer Ring Width N/A 80 mm3.1496 in | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22232EJW33C4 | d - Bore N/A 160 mm | O.D. (D) N/A 290 mm11.4173 in | B - Outer Ring Width N/A 80 mm3.1496 in | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22232KEJW33 | d - Bore N/A 160 mm | O.D. (D) N/A 290 mm11.4173 in | B - Outer Ring Width N/A 80 mm3.1496 in | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22232KEJW33C3 | d - Bore N/A 160 mm | O.D. (D) N/A 290 mm11.4173 in | B - Outer Ring Width N/A 80 mm3.1496 in | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22232KEJW33C4 | d - Bore N/A 160 mm | O.D. (D) N/A 290 mm11.4173 in | B - Outer Ring Width N/A 80 mm3.1496 in | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22234EJW33 | d - Bore N/A 170 mm | O.D. (D) N/A 310 mm12.2047 in | B - Outer Ring Width N/A 86 mm3.3858 in | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22234EJW33C2 | d - Bore N/A 170 mm | O.D. (D) N/A 310 mm12.2047 in | B - Outer Ring Width N/A 86 mm3.3858 in | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22234EJW33C3 | d - Bore N/A 170 mm | O.D. (D) N/A 310 mm12.2047 in | B - Outer Ring Width N/A 86 mm3.3858 in | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22234EJW33C3SLA | d - Bore N/A 170 mm | O.D. (D) N/A 310 mm12.2047 in | B - Outer Ring Width N/A 86 mm3.3858 in | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22234EJW33C4 | d - Bore N/A 170 mm | O.D. (D) N/A 310 mm12.2047 in | B - Outer Ring Width N/A 86 mm3.3858 in | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22234KEJW33 | d - Bore N/A 170 mm | O.D. (D) N/A 310 mm12.2047 in | B - Outer Ring Width N/A 86 mm3.3858 in | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22234KEJW33C3 | d - Bore N/A 170 mm | O.D. (D) N/A 310 mm12.2047 in | B - Outer Ring Width N/A 86 mm3.3858 in | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22234KEJW33C4 | d - Bore N/A 170 mm | O.D. (D) N/A 310 mm12.2047 in | B - Outer Ring Width N/A 86 mm3.3858 in | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22234KEJW33W40IC4 | d - Bore N/A 170 mm | O.D. (D) N/A 310 mm12.2047 in | B - Outer Ring Width N/A 86 mm3.3858 in | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22236EJW33 | d - Bore N/A 180 mm | O.D. (D) N/A 320 mm12.5984 in | B - Outer Ring Width N/A 86 mm3.3858 in | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22236EJW33C2 | d - Bore N/A 180 mm | O.D. (D) N/A 320 mm12.5984 in | B - Outer Ring Width N/A 86 mm3.3858 in | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22236EJW33C3 | d - Bore N/A 180 mm | O.D. (D) N/A 320 mm12.5984 in | B - Outer Ring Width N/A 86 mm3.3858 in | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22236EJW33C4 | d - Bore N/A 180 mm | O.D. (D) N/A 320 mm12.5984 in | B - Outer Ring Width N/A 86 mm3.3858 in | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22236KEJW33 | d - Bore N/A 180 mm | O.D. (D) N/A 320 mm12.5984 in | B - Outer Ring Width N/A 86 mm3.3858 in | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22236KEJW33C3 | d - Bore N/A 180 mm | O.D. (D) N/A 320 mm12.5984 in | B - Outer Ring Width N/A 86 mm3.3858 in | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22236KEJW40IW534C4 | d - Bore N/A 180 mm | O.D. (D) N/A 320 mm12.5984 in | B - Outer Ring Width N/A 86 mm3.3858 in | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22238EJW33 | d - Bore N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22238EJW33C2 | d - Bore N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22238EJW33C3 | d - Bore N/A 190 mm | O.D. (D) N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |