Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 22248EJW33W45AC2 | d - Bore N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 120 mm4.724 in | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22248EJW33W45AC3 | d - Bore N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 120 mm4.724 in | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22248EJW33W45AC4 | d - Bore N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 120 mm4.724 in | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22248KEJW33W45A | d - Bore N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 120 mm4.724 in | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22248KEJW33W45AC2 | d - Bore N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 120 mm4.724 in | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22248KEJW33W45AC3 | d - Bore N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 120 mm4.724 in | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22248KEJW33W45AC4 | d - Bore N/A 240 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 120 mm4.724 in | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22308EJW33 | d - Bore N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | B - Outer Ring Width N/A 33 mm1.2992 in | Reference Thermal Speed Rating (Grease) N/A 5700 rpm | Reference Thermal Speed Rating (Oil) N/A 6800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22308EJW33C2 | d - Bore N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | B - Outer Ring Width N/A 33 mm1.2992 in | Reference Thermal Speed Rating (Grease) N/A 5700 rpm | Reference Thermal Speed Rating (Oil) N/A 6800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22308EJW33C3 | d - Bore N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | B - Outer Ring Width N/A 33 mm1.2992 in | Reference Thermal Speed Rating (Grease) N/A 5700 rpm | Reference Thermal Speed Rating (Oil) N/A 6800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22308EJW33C3VSL609 | d - Bore N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | B - Outer Ring Width N/A 33 mm1.2992 in | Reference Thermal Speed Rating (Grease) N/A 5700 rpm | Reference Thermal Speed Rating (Oil) N/A 6800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22308EJW33C4 | d - Bore N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | B - Outer Ring Width N/A 33 mm1.2992 in | Reference Thermal Speed Rating (Grease) N/A 5700 rpm | Reference Thermal Speed Rating (Oil) N/A 6800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22308EJW33VSL609 | d - Bore N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | B - Outer Ring Width N/A 33 mm1.2992 in | Reference Thermal Speed Rating (Grease) N/A 5700 rpm | Reference Thermal Speed Rating (Oil) N/A 6800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22308EJW33W800C4 | d - Bore N/A 40 mm | O.D. (D) N/A 89.993 mm3.543 in | B - Outer Ring Width N/A 33 mm1.2992 in | Reference Thermal Speed Rating (Grease) N/A 5700 rpm | Reference Thermal Speed Rating (Oil) N/A 6800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22308EJW841 | d - Bore N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | B - Outer Ring Width N/A 33 mm1.2992 in | Reference Thermal Speed Rating (Grease) N/A 5700 rpm | Reference Thermal Speed Rating (Oil) N/A 6800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22308KEJW33 | d - Bore N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | B - Outer Ring Width N/A 33 mm1.2992 in | Reference Thermal Speed Rating (Grease) N/A 5700 rpm | Reference Thermal Speed Rating (Oil) N/A 6800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22308KEJW33C3 | d - Bore N/A 40 mm | O.D. (D) N/A 90 mm3.5433 in | B - Outer Ring Width N/A 33 mm1.2992 in | Reference Thermal Speed Rating (Grease) N/A 5700 rpm | Reference Thermal Speed Rating (Oil) N/A 6800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22309EJC4 | d - Bore N/A 45 mm | O.D. (D) N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in | Reference Thermal Speed Rating (Grease) N/A 5200 rpm | Reference Thermal Speed Rating (Oil) N/A 6200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22309EJW33 | d - Bore N/A 45 mm | O.D. (D) N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in | Reference Thermal Speed Rating (Grease) N/A 5200 rpm | Reference Thermal Speed Rating (Oil) N/A 6200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22309EJW33C2 | d - Bore N/A 45 mm | O.D. (D) N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in | Reference Thermal Speed Rating (Grease) N/A 5200 rpm | Reference Thermal Speed Rating (Oil) N/A 6200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22309EJW33C3 | d - Bore N/A 45 mm | O.D. (D) N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in | Reference Thermal Speed Rating (Grease) N/A 5200 rpm | Reference Thermal Speed Rating (Oil) N/A 6200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22309EJW33C3VSL609 | d - Bore N/A 45 mm | O.D. (D) N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in | Reference Thermal Speed Rating (Grease) N/A 5200 rpm | Reference Thermal Speed Rating (Oil) N/A 6200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22309EJW33C4 | d - Bore N/A 45 mm | O.D. (D) N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in | Reference Thermal Speed Rating (Grease) N/A 5200 rpm | Reference Thermal Speed Rating (Oil) N/A 6200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22309EJW33VSL609 | d - Bore N/A 45 mm | O.D. (D) N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in | Reference Thermal Speed Rating (Grease) N/A 5200 rpm | Reference Thermal Speed Rating (Oil) N/A 6200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22309EJW33W21F | d - Bore N/A 45 mm | O.D. (D) N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in | Reference Thermal Speed Rating (Grease) N/A 5200 rpm | Reference Thermal Speed Rating (Oil) N/A 6200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |