Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 22311KEJW33W800C4 | d - Bore N/A 55 mm | O.D. (D) N/A 119.993 mm4.7241 in | B - Outer Ring Width N/A 43 mm1.6929 in | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22312EJW33 | d - Bore N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22312EJW33C2 | d - Bore N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22312EJW33C3 | d - Bore N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22312EJW33C3VSL609 | d - Bore N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22312EJW33C4 | d - Bore N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22312EJW33VSL609 | d - Bore N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22312EJW33W800C4 | d - Bore N/A 60 mm | O.D. (D) N/A 129.993 mm5.1178 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22312KEJW33 | d - Bore N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22312KEJW33C3 | d - Bore N/A 60 mm | O.D. (D) N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22313EJW33 | d - Bore N/A 65 mm | O.D. (D) N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22313EJW33C2 | d - Bore N/A 65 mm | O.D. (D) N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22313EJW33C3 | d - Bore N/A 65 mm | O.D. (D) N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22313EJW33C3SLA | d - Bore N/A 65 mm | O.D. (D) N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22313EJW33C3VSL609 | d - Bore N/A 65 mm | O.D. (D) N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22313EJW33C4 | d - Bore N/A 65 mm | O.D. (D) N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22313EJW33VSL609 | d - Bore N/A 65 mm | O.D. (D) N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22313EJW841 | d - Bore N/A 65 mm | O.D. (D) N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22313EJW841C4 | d - Bore N/A 65 mm | O.D. (D) N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22313KEJW33 | d - Bore N/A 65 mm | O.D. (D) N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22313KEJW33C2 | d - Bore N/A 65 mm | O.D. (D) N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22313KEJW33C3 | d - Bore N/A 65 mm | O.D. (D) N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22314EJW33 | d - Bore N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22314EJW33C2 | d - Bore N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22314EJW33C3 | d - Bore N/A 70 mm | O.D. (D) N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |