COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
501 - 525 of 1481 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Quantity Add To Cart/Request Quote
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 3600 rpm N/A 4300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 3600 rpm N/A 4300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 3600 rpm N/A 4300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 70 mm N/A 149.993 mm5.9052 in N/A 51 mm2.0079 in N/A 3600 rpm N/A 4300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 3600 rpm N/A 4300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 3600 rpm N/A 4300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 3500 rpm N/A 4100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 3500 rpm N/A 4100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 3500 rpm N/A 4100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 3500 rpm N/A 4100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 3500 rpm N/A 4100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 3500 rpm N/A 4100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 3500 rpm N/A 4100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 159.993 mm6.2989 in N/A 55 mm2.1654 in N/A 3500 rpm N/A 4100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 3500 rpm N/A 4100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 3500 rpm N/A 4100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 3500 rpm N/A 4100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 3500 rpm N/A 4100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 3800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 3800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 3800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 3800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 3800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 169.993 mm6.6926 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 3800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 3800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
501 - 525 of 1481 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »