Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 22316KEJW33C3 | d - Bore N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 58 mm2.2835 in | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22316KEJW33C4 | d - Bore N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 58 mm2.2835 in | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22317EJW33 | d - Bore N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22317EJW33C2 | d - Bore N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22317EJW33C3 | d - Bore N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22317EJW33C4 | d - Bore N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22317EJW33VSL609 | d - Bore N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22317EJW33W21A | d - Bore N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22317EJW33W800C4 | d - Bore N/A 85 mm | O.D. (D) N/A 179.993 mm7.0863 in | B - Outer Ring Width N/A 60 mm2.3622 in | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22317KEJW33 | d - Bore N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22317KEJW33C3 | d - Bore N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22318EJW33 | d - Bore N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | B - Outer Ring Width N/A 64 mm2.5197 in | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22318EJW33C2 | d - Bore N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | B - Outer Ring Width N/A 64 mm2.5197 in | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22318EJW33C3 | d - Bore N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | B - Outer Ring Width N/A 64 mm2.5197 in | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22318EJW33C3SLA | d - Bore N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | B - Outer Ring Width N/A 64 mm2.5197 in | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22318EJW33C4 | d - Bore N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | B - Outer Ring Width N/A 64 mm2.5197 in | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22318EJW33VSL609 | d - Bore N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | B - Outer Ring Width N/A 64 mm2.5197 in | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22318EJW33W800C4 | d - Bore N/A 90 mm | O.D. (D) N/A 189.993 mm7.480 in | B - Outer Ring Width N/A 64 mm2.5197 in | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22318KEJW33 | d - Bore N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | B - Outer Ring Width N/A 64 mm2.5197 in | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22318KEJW33C3 | d - Bore N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | B - Outer Ring Width N/A 64 mm2.5197 in | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22319EJW33 | d - Bore N/A 95 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 67 mm2.6378 in | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22319EJW33C2 | d - Bore N/A 95 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 67 mm2.6378 in | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22319EJW33C3 | d - Bore N/A 95 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 67 mm2.6378 in | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22319EJW33C4 | d - Bore N/A 95 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 67 mm2.6378 in | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22319EJW33VSL609 | d - Bore N/A 95 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 67 mm2.6378 in | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |