COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
576 - 600 of 1481 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Quantity Add To Cart/Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 2000 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 2000 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 2000 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 2000 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 2000 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 2000 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 2000 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 2000 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 2000 rpm N/A 2300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 1800 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 1800 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 1800 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 1800 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 1800 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 279.993 mm11.0233 in N/A 93 mm3.6614 in N/A 1800 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 279.993 mm11.0233 in N/A 93 mm3.6614 in N/A 1800 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 279.993 mm11.0233 in N/A 93 mm3.6614 in N/A 1800 rpm N/A 2000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 299.989 mm11.8106 in N/A 102 mm4.0157 in N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 1600 rpm N/A 1800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
576 - 600 of 1481 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »