Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 23024EJW841C3 | d - Bore N/A 120 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23024KEJW33 | d - Bore N/A 120 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23024KEJW33C3 | d - Bore N/A 120 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23024KEJW33C5 | d - Bore N/A 120 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.8110 in | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23026EJW33 | d - Bore N/A 130 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 52 mm2.0472 in | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23026EJW33C2 | d - Bore N/A 130 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 52 mm2.0472 in | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23026EJW33C3 | d - Bore N/A 130 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 52 mm2.0472 in | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23026EJW33C4 | d - Bore N/A 130 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 52 mm2.0472 in | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23026EJW33VSL609 | d - Bore N/A 130 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 52 mm2.0472 in | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23026KEJW33 | d - Bore N/A 130 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 52 mm2.0472 in | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23026KEJW33C3 | d - Bore N/A 130 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 52 mm2.0472 in | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23028EJW33 | d - Bore N/A 140 mm | O.D. (D) N/A 210 mm8.2677 in | B - Outer Ring Width N/A 53 mm2.0866 in | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23028EJW33C2 | d - Bore N/A 140 mm | O.D. (D) N/A 210 mm8.2677 in | B - Outer Ring Width N/A 53 mm2.0866 in | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23028EJW33C3 | d - Bore N/A 140 mm | O.D. (D) N/A 210 mm8.2677 in | B - Outer Ring Width N/A 53 mm2.0866 in | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23028EJW33C4 | d - Bore N/A 140 mm | O.D. (D) N/A 210 mm8.2677 in | B - Outer Ring Width N/A 53 mm2.0866 in | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23028EJW33C5 | d - Bore N/A 140 mm | O.D. (D) N/A 210 mm8.2677 in | B - Outer Ring Width N/A 53 mm2.0866 in | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23028EJW33VSL609 | d - Bore N/A 140 mm | O.D. (D) N/A 210 mm8.2677 in | B - Outer Ring Width N/A 53 mm2.0866 in | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23028EJW33W89C4 | d - Bore N/A 140 mm | O.D. (D) N/A 210 mm8.2677 in | B - Outer Ring Width N/A 53 mm2.0866 in | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23028KEJW33 | d - Bore N/A 140 mm | O.D. (D) N/A 210 mm8.2677 in | B - Outer Ring Width N/A 53 mm2.0866 in | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23028KEJW33C3 | d - Bore N/A 140 mm | O.D. (D) N/A 210 mm8.2677 in | B - Outer Ring Width N/A 53 mm2.0866 in | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23028KEJW33C4 | d - Bore N/A 140 mm | O.D. (D) N/A 210 mm8.2677 in | B - Outer Ring Width N/A 53 mm2.0866 in | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23030EJW33 | d - Bore N/A 150 mm | O.D. (D) N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23030EJW33C2 | d - Bore N/A 150 mm | O.D. (D) N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23030EJW33C3 | d - Bore N/A 150 mm | O.D. (D) N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23030EJW33C4 | d - Bore N/A 150 mm | O.D. (D) N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |