COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
751 - 775 of 1481 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  

Part Number

d - Bore

O.D. (D)

B - Outer Ring Width

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Quantity Add To Cart/Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1400 rpm N/A 1700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1200 rpm N/A 1400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1300 rpm N/A 1500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1100 rpm N/A 1300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
751 - 775 of 1481 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »