Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 23072EJW507C08C3 | d - Bore N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Reference Thermal Speed Rating (Grease) N/A 780 rpm | Reference Thermal Speed Rating (Oil) N/A 910 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23072EJW507C08C4 | d - Bore N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Reference Thermal Speed Rating (Grease) N/A 780 rpm | Reference Thermal Speed Rating (Oil) N/A 910 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23072EJW509C08 | d - Bore N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Reference Thermal Speed Rating (Grease) N/A 780 rpm | Reference Thermal Speed Rating (Oil) N/A 910 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23072EJW509C08C3 | d - Bore N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Reference Thermal Speed Rating (Grease) N/A 780 rpm | Reference Thermal Speed Rating (Oil) N/A 910 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23072EJW509C08C4 | d - Bore N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Reference Thermal Speed Rating (Grease) N/A 780 rpm | Reference Thermal Speed Rating (Oil) N/A 910 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23072KEJW507C08 | d - Bore N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Reference Thermal Speed Rating (Grease) N/A 780 rpm | Reference Thermal Speed Rating (Oil) N/A 910 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23072KEJW507C08C2 | d - Bore N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Reference Thermal Speed Rating (Grease) N/A 780 rpm | Reference Thermal Speed Rating (Oil) N/A 910 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23072KEJW507C08C3 | d - Bore N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Reference Thermal Speed Rating (Grease) N/A 780 rpm | Reference Thermal Speed Rating (Oil) N/A 910 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23072KEJW507C08C4 | d - Bore N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Reference Thermal Speed Rating (Grease) N/A 780 rpm | Reference Thermal Speed Rating (Oil) N/A 910 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23072KEJW906A | d - Bore N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Reference Thermal Speed Rating (Grease) N/A 780 rpm | Reference Thermal Speed Rating (Oil) N/A 910 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23072KEJW906AC2 | d - Bore N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Reference Thermal Speed Rating (Grease) N/A 780 rpm | Reference Thermal Speed Rating (Oil) N/A 910 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23072KEJW906AC3 | d - Bore N/A 360 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Reference Thermal Speed Rating (Grease) N/A 780 rpm | Reference Thermal Speed Rating (Oil) N/A 910 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23076EJW507C08 | d - Bore N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 840 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23076EJW507C08C2 | d - Bore N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 840 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23076EJW507C08C3 | d - Bore N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 840 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23076EJW507C08C4 | d - Bore N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 840 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23076EJW509C08 | d - Bore N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 840 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23076KEJW507C08 | d - Bore N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 840 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23076KEJW507C08C2 | d - Bore N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 840 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23076KEJW507C08C3 | d - Bore N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 840 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23076KEJW507C08C4 | d - Bore N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 840 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23076KEJW906A | d - Bore N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 840 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23076KEJW906AC4 | d - Bore N/A 380 mm | O.D. (D) N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 840 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23080EJW507C08 | d - Bore N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | Reference Thermal Speed Rating (Grease) N/A 670 rpm | Reference Thermal Speed Rating (Oil) N/A 770 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23080EJW507C08C3 | d - Bore N/A 400 mm | O.D. (D) N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | Reference Thermal Speed Rating (Grease) N/A 670 rpm | Reference Thermal Speed Rating (Oil) N/A 770 rpm |
CAD
N/A
|
Add To Cart
Request Quote |