Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 23124EJW33C3 | d - Bore N/A 120 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 62 mm2.4409 in | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23124EJW33C3VSL609 | d - Bore N/A 120 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 62 mm2.4409 in | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23124EJW33C4 | d - Bore N/A 120 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 62 mm2.4409 in | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23124KEJW33 | d - Bore N/A 120 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 62 mm2.4409 in | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23124KEJW33C3 | d - Bore N/A 120 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 62 mm2.4409 in | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23124KEJW841 | d - Bore N/A 120 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 62 mm2.4409 in | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23126EJW33 | d - Bore N/A 130 mm | O.D. (D) N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23126EJW33C2 | d - Bore N/A 130 mm | O.D. (D) N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23126EJW33C3 | d - Bore N/A 130 mm | O.D. (D) N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23126EJW33C3VSL609 | d - Bore N/A 130 mm | O.D. (D) N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23126EJW33C4 | d - Bore N/A 130 mm | O.D. (D) N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23126EJW33VSL609 | d - Bore N/A 130 mm | O.D. (D) N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23126KEJW33 | d - Bore N/A 130 mm | O.D. (D) N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23126KEJW33C2 | d - Bore N/A 130 mm | O.D. (D) N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23126KEJW33C3 | d - Bore N/A 130 mm | O.D. (D) N/A 210 mm8.2677 in | B - Outer Ring Width N/A 64 mm2.5197 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23128EJW33 | d - Bore N/A 140 mm | O.D. (D) N/A 225 mm8.8583 in | B - Outer Ring Width N/A 68 mm2.6772 in | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23128EJW33C2 | d - Bore N/A 140 mm | O.D. (D) N/A 225 mm8.8583 in | B - Outer Ring Width N/A 68 mm2.6772 in | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23128EJW33C3 | d - Bore N/A 140 mm | O.D. (D) N/A 225 mm8.8583 in | B - Outer Ring Width N/A 68 mm2.6772 in | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23128EJW33C3VSL609 | d - Bore N/A 140 mm | O.D. (D) N/A 225 mm8.8583 in | B - Outer Ring Width N/A 68 mm2.6772 in | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23128EJW33C4 | d - Bore N/A 140 mm | O.D. (D) N/A 225 mm8.8583 in | B - Outer Ring Width N/A 68 mm2.6772 in | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23128KEJW33 | d - Bore N/A 140 mm | O.D. (D) N/A 225 mm8.8583 in | B - Outer Ring Width N/A 68 mm2.6772 in | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23128KEJW33C2 | d - Bore N/A 140 mm | O.D. (D) N/A 225 mm8.8583 in | B - Outer Ring Width N/A 68 mm2.6772 in | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23128KEJW33C3 | d - Bore N/A 140 mm | O.D. (D) N/A 225 mm8.8583 in | B - Outer Ring Width N/A 68 mm2.6772 in | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23128KEJW33C4 | d - Bore N/A 140 mm | O.D. (D) N/A 225 mm8.8583 in | B - Outer Ring Width N/A 68 mm2.6772 in | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23130EJW33 | d - Bore N/A 150 mm | O.D. (D) N/A 250 mm9.8425 in | B - Outer Ring Width N/A 80 mm3.1496 in | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |