Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 23144EJW33C4 | d - Bore N/A 220 mm | O.D. (D) N/A 370 mm14.5669 in | B - Outer Ring Width N/A 120 mm4.7244 in | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23144KEJW33 | d - Bore N/A 220 mm | O.D. (D) N/A 370 mm14.5669 in | B - Outer Ring Width N/A 120 mm4.7244 in | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23144KEJW33C2 | d - Bore N/A 220 mm | O.D. (D) N/A 370 mm14.5669 in | B - Outer Ring Width N/A 120 mm4.7244 in | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23144KEJW33C3 | d - Bore N/A 220 mm | O.D. (D) N/A 370 mm14.5669 in | B - Outer Ring Width N/A 120 mm4.7244 in | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23144KEJW33C4 | d - Bore N/A 220 mm | O.D. (D) N/A 370 mm14.5669 in | B - Outer Ring Width N/A 120 mm4.7244 in | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23144KEJW40IW534C4 | d - Bore N/A 220 mm | O.D. (D) N/A 370 mm14.5669 in | B - Outer Ring Width N/A 120 mm4.7244 in | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23148EJW507C08 | d - Bore N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23148EJW507C08C3 | d - Bore N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23148KEJW40IW534C4 | d - Bore N/A 240 mm | O.D. (D) N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152EJW33W45A | d - Bore N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Reference Thermal Speed Rating (Grease) N/A 840 rpm | Reference Thermal Speed Rating (Oil) N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152EJW33W45AC3 | d - Bore N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Reference Thermal Speed Rating (Grease) N/A 840 rpm | Reference Thermal Speed Rating (Oil) N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152EJW507C08 | d - Bore N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Reference Thermal Speed Rating (Grease) N/A 840 rpm | Reference Thermal Speed Rating (Oil) N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152EJW507C08C2 | d - Bore N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Reference Thermal Speed Rating (Grease) N/A 840 rpm | Reference Thermal Speed Rating (Oil) N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152EJW507C08C3 | d - Bore N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Reference Thermal Speed Rating (Grease) N/A 840 rpm | Reference Thermal Speed Rating (Oil) N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152EJW507C08C4 | d - Bore N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Reference Thermal Speed Rating (Grease) N/A 840 rpm | Reference Thermal Speed Rating (Oil) N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152EJW507C08C7 | d - Bore N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Reference Thermal Speed Rating (Grease) N/A 840 rpm | Reference Thermal Speed Rating (Oil) N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152EJW507C08C8 | d - Bore N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Reference Thermal Speed Rating (Grease) N/A 840 rpm | Reference Thermal Speed Rating (Oil) N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152EJW509C08 | d - Bore N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Reference Thermal Speed Rating (Grease) N/A 840 rpm | Reference Thermal Speed Rating (Oil) N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152KEJW40IW534 | d - Bore N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Reference Thermal Speed Rating (Grease) N/A 840 rpm | Reference Thermal Speed Rating (Oil) N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152KEJW40IW534C3 | d - Bore N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Reference Thermal Speed Rating (Grease) N/A 840 rpm | Reference Thermal Speed Rating (Oil) N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152KEJW40IW534C4 | d - Bore N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Reference Thermal Speed Rating (Grease) N/A 840 rpm | Reference Thermal Speed Rating (Oil) N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152KEJW507C08 | d - Bore N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Reference Thermal Speed Rating (Grease) N/A 840 rpm | Reference Thermal Speed Rating (Oil) N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152KEJW507C08C2 | d - Bore N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Reference Thermal Speed Rating (Grease) N/A 840 rpm | Reference Thermal Speed Rating (Oil) N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152KEJW507C08C3 | d - Bore N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Reference Thermal Speed Rating (Grease) N/A 840 rpm | Reference Thermal Speed Rating (Oil) N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23152KEJW507C08C4 | d - Bore N/A 260 mm | O.D. (D) N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | Reference Thermal Speed Rating (Grease) N/A 840 rpm | Reference Thermal Speed Rating (Oil) N/A 950 rpm |
CAD
N/A
|
Add To Cart
Request Quote |