Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 21315EJW33VSL609 | d - Bore N/A 75 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 37 mm1.4567 in | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21315KEJW33 | d - Bore N/A 75 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 37 mm1.4567 in | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21315KEJW33C3 | d - Bore N/A 75 mm | O.D. (D) N/A 160 mm6.2992 in | B - Outer Ring Width N/A 37 mm1.4567 in | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21316EJW33 | d - Bore N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 39 mm1.5354 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21316EJW33C2 | d - Bore N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 39 mm1.5354 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21316EJW33C3 | d - Bore N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 39 mm1.5354 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21316EJW33C4 | d - Bore N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 39 mm1.5354 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21316EJW33VSL609 | d - Bore N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 39 mm1.5354 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21316EJW841C3 | d - Bore N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 39 mm1.5354 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21316KEJW33 | d - Bore N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 39 mm1.5354 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21316KEJW33C3 | d - Bore N/A 80 mm | O.D. (D) N/A 170 mm6.6929 in | B - Outer Ring Width N/A 39 mm1.5354 in | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21317EJW33 | d - Bore N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 41 mm1.6142 in | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21317EJW33C2 | d - Bore N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 41 mm1.6142 in | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21317EJW33C3 | d - Bore N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 41 mm1.6142 in | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21317EJW33C4 | d - Bore N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 41 mm1.6142 in | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21317EJW33VSL609 | d - Bore N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 41 mm1.6142 in | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21317KEJW33 | d - Bore N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 41 mm1.6142 in | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21317KEJW33C3 | d - Bore N/A 85 mm | O.D. (D) N/A 180 mm7.0866 in | B - Outer Ring Width N/A 41 mm1.6142 in | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21318EJW33 | d - Bore N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | B - Outer Ring Width N/A 43 mm1.6929 in | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21318EJW33C2 | d - Bore N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | B - Outer Ring Width N/A 43 mm1.6929 in | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21318EJW33C3 | d - Bore N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | B - Outer Ring Width N/A 43 mm1.6929 in | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21318EJW33C4 | d - Bore N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | B - Outer Ring Width N/A 43 mm1.6929 in | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21318KEJW33 | d - Bore N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | B - Outer Ring Width N/A 43 mm1.6929 in | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21318KEJW33C3 | d - Bore N/A 90 mm | O.D. (D) N/A 190 mm7.4803 in | B - Outer Ring Width N/A 43 mm1.6929 in | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 21319EJW33 | d - Bore N/A 95 mm | O.D. (D) N/A 200 mm7.8740 in | B - Outer Ring Width N/A 45 mm1.7717 in | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |