Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 23164EJW507C08C3 | d - Bore N/A 320 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | Reference Thermal Speed Rating (Grease) N/A 630 rpm | Reference Thermal Speed Rating (Oil) N/A 700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23164EJW507C08C4 | d - Bore N/A 320 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | Reference Thermal Speed Rating (Grease) N/A 630 rpm | Reference Thermal Speed Rating (Oil) N/A 700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23164EJW509C08 | d - Bore N/A 320 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | Reference Thermal Speed Rating (Grease) N/A 630 rpm | Reference Thermal Speed Rating (Oil) N/A 700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23164EJW509C08C3 | d - Bore N/A 320 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | Reference Thermal Speed Rating (Grease) N/A 630 rpm | Reference Thermal Speed Rating (Oil) N/A 700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23164KEJW507C08 | d - Bore N/A 320 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | Reference Thermal Speed Rating (Grease) N/A 630 rpm | Reference Thermal Speed Rating (Oil) N/A 700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23164KEJW507C08C2 | d - Bore N/A 320 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | Reference Thermal Speed Rating (Grease) N/A 630 rpm | Reference Thermal Speed Rating (Oil) N/A 700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23164KEJW507C08C3 | d - Bore N/A 320 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | Reference Thermal Speed Rating (Grease) N/A 630 rpm | Reference Thermal Speed Rating (Oil) N/A 700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23164KEJW507C08C4 | d - Bore N/A 320 mm | O.D. (D) N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | Reference Thermal Speed Rating (Grease) N/A 630 rpm | Reference Thermal Speed Rating (Oil) N/A 700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23168EJW507C08 | d - Bore N/A 340 mm | O.D. (D) N/A 580 mm22.8350 in | B - Outer Ring Width N/A 190 mm7.48 in | Reference Thermal Speed Rating (Grease) N/A 580 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23168EJW507C08C2 | d - Bore N/A 340 mm | O.D. (D) N/A 580 mm22.8350 in | B - Outer Ring Width N/A 190 mm7.48 in | Reference Thermal Speed Rating (Grease) N/A 580 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23168EJW507C08C3 | d - Bore N/A 340 mm | O.D. (D) N/A 580 mm22.8350 in | B - Outer Ring Width N/A 190 mm7.48 in | Reference Thermal Speed Rating (Grease) N/A 580 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23168EJW507C08C4 | d - Bore N/A 340 mm | O.D. (D) N/A 580 mm22.8350 in | B - Outer Ring Width N/A 190 mm7.48 in | Reference Thermal Speed Rating (Grease) N/A 580 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23168KEJW507C08 | d - Bore N/A 340 mm | O.D. (D) N/A 580 mm22.8350 in | B - Outer Ring Width N/A 190 mm7.48 in | Reference Thermal Speed Rating (Grease) N/A 580 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23168KEJW507C08C2 | d - Bore N/A 340 mm | O.D. (D) N/A 580 mm22.8350 in | B - Outer Ring Width N/A 190 mm7.48 in | Reference Thermal Speed Rating (Grease) N/A 580 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23168KEJW507C08C3 | d - Bore N/A 340 mm | O.D. (D) N/A 580 mm22.8350 in | B - Outer Ring Width N/A 190 mm7.48 in | Reference Thermal Speed Rating (Grease) N/A 580 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23168KEJW507C08C4 | d - Bore N/A 340 mm | O.D. (D) N/A 580 mm22.8350 in | B - Outer Ring Width N/A 190 mm7.48 in | Reference Thermal Speed Rating (Grease) N/A 580 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23172EJW33W45A | d - Bore N/A 360 mm | O.D. (D) N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23172EJW33W45AC3 | d - Bore N/A 360 mm | O.D. (D) N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23172EJW507C08 | d - Bore N/A 360 mm | O.D. (D) N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23172EJW507C08C2 | d - Bore N/A 360 mm | O.D. (D) N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23172EJW507C08C3 | d - Bore N/A 360 mm | O.D. (D) N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23172EJW507C08C4 | d - Bore N/A 360 mm | O.D. (D) N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23172EJW509C08 | d - Bore N/A 360 mm | O.D. (D) N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23172EJW509C08C2 | d - Bore N/A 360 mm | O.D. (D) N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 23172EJW509C08C3 | d - Bore N/A 360 mm | O.D. (D) N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |