COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
101 - 125 of 1481 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Quantity Add To Cart/Request Quote
N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A N/A 3000 rpm N/A 3600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A N/A 3000 rpm N/A 3600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A N/A 3000 rpm N/A 3600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 1/12 N/A 3000 rpm N/A 3600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 1/12 N/A 3000 rpm N/A 3600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 1/12 N/A 3000 rpm N/A 3600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 1/12 N/A 3000 rpm N/A 3600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A N/A 2800 rpm N/A 3400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A N/A 2800 rpm N/A 3400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A N/A 2800 rpm N/A 3400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A N/A 2800 rpm N/A 3400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 1/12 N/A 2800 rpm N/A 3400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 1/12 N/A 2800 rpm N/A 3400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 1/12 N/A 2800 rpm N/A 3400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 1/12 N/A 2800 rpm N/A 3400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A 9200 rpm N/A 11500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A 9200 rpm N/A 11500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A 9200 rpm N/A 11500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A 9200 rpm N/A 11500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A 9200 rpm N/A 11500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A 9200 rpm N/A 11500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A 9200 rpm N/A 11500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 1/12 N/A 9200 rpm N/A 11500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
101 - 125 of 1481 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »