COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1326 - 1350 of 1481 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

Quantity Add To Cart/Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 720 rpm N/A 640 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 650 rpm N/A 580 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 360 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 610 rpm N/A 540 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1326 - 1350 of 1481 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »