COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1401 - 1425 of 1481 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

Quantity Add To Cart/Request Quote
N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 960 rpm N/A 890 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 960 rpm N/A 890 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 960 rpm N/A 890 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 960 rpm N/A 890 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 960 rpm N/A 890 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 960 rpm N/A 890 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 890 rpm N/A 820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 890 rpm N/A 820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 890 rpm N/A 820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 890 rpm N/A 820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 890 rpm N/A 820 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1401 - 1425 of 1481 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60