Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 22205KEJW33C3 | d - Bore N/A 25 mm | O.D. (D) N/A 52 mm2.0472 in | B - Outer Ring Width N/A 18 mm0.7087 in | Reference Thermal Speed Rating (Grease) N/A 9300 rpm | Reference Thermal Speed Rating (Oil) N/A 11700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22206EJC3 | d - Bore N/A 30 mm | O.D. (D) N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Reference Thermal Speed Rating (Grease) N/A 7900 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22206EJW33 | d - Bore N/A 30 mm | O.D. (D) N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Reference Thermal Speed Rating (Grease) N/A 7900 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22206EJW33C2 | d - Bore N/A 30 mm | O.D. (D) N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Reference Thermal Speed Rating (Grease) N/A 7900 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22206EJW33C3 | d - Bore N/A 30 mm | O.D. (D) N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Reference Thermal Speed Rating (Grease) N/A 7900 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22206EJW33C3SLA | d - Bore N/A 30 mm | O.D. (D) N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Reference Thermal Speed Rating (Grease) N/A 7900 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22206EJW33C3VSL609 | d - Bore N/A 30 mm | O.D. (D) N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22206EJW33C4 | d - Bore N/A 30 mm | O.D. (D) N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Reference Thermal Speed Rating (Grease) N/A 7900 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22206EJW33VSL609 | d - Bore N/A 30 mm | O.D. (D) N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22206EJW33W57 | d - Bore N/A 30 mm | O.D. (D) N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Reference Thermal Speed Rating (Grease) N/A 7900 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22206EJW841 | d - Bore N/A 30 mm | O.D. (D) N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Reference Thermal Speed Rating (Grease) N/A 7900 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22206EJW841C3 | d - Bore N/A 30 mm | O.D. (D) N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Reference Thermal Speed Rating (Grease) N/A 7900 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22206EJWSLBC3 | d - Bore N/A 30 mm | O.D. (D) N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Reference Thermal Speed Rating (Grease) N/A 7900 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22206KEJW33 | d - Bore N/A 30 mm | O.D. (D) N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Reference Thermal Speed Rating (Grease) N/A 7900 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22206KEJW33C3 | d - Bore N/A 30 mm | O.D. (D) N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Reference Thermal Speed Rating (Grease) N/A 7900 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22207EJW33 | d - Bore N/A 35 mm | O.D. (D) N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 7000 rpm | Reference Thermal Speed Rating (Oil) N/A 8700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22207EJW33C2 | d - Bore N/A 35 mm | O.D. (D) N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 7000 rpm | Reference Thermal Speed Rating (Oil) N/A 8700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22207EJW33C3 | d - Bore N/A 35 mm | O.D. (D) N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 7000 rpm | Reference Thermal Speed Rating (Oil) N/A 8700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22207EJW33C3SLA | d - Bore N/A 35 mm | O.D. (D) N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 7000 rpm | Reference Thermal Speed Rating (Oil) N/A 8700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22207EJW33C3VSL609 | d - Bore N/A 35 mm | O.D. (D) N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 7000 rpm | Reference Thermal Speed Rating (Oil) N/A 8700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22207EJW33C4 | d - Bore N/A 35 mm | O.D. (D) N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 7000 rpm | Reference Thermal Speed Rating (Oil) N/A 8700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22207EJW33VSL609 | d - Bore N/A 35 mm | O.D. (D) N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 7000 rpm | Reference Thermal Speed Rating (Oil) N/A 8700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22207EJW841 | d - Bore N/A 35 mm | O.D. (D) N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 7000 rpm | Reference Thermal Speed Rating (Oil) N/A 8700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22207KEJW33 | d - Bore N/A 35 mm | O.D. (D) N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 7000 rpm | Reference Thermal Speed Rating (Oil) N/A 8700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22207KEJW33C3 | d - Bore N/A 35 mm | O.D. (D) N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 7000 rpm | Reference Thermal Speed Rating (Oil) N/A 8700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |