COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Longer bearing life achieved from higher capacity (vs. competitors) Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers Better contaminant purging from slots on cage face helps extend bearing life Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1476 - 1481 of 1481 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 

Part Number

d - Bore

O.D. (D)

Width (B)

Reference Thermal Speed Rating (Oil)

Reference Thermal Speed Rating (Grease)

CAD

Quantity Add To Cart/Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1476 - 1481 of 1481 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60