Part Number |
d - Bore |
O.D. (D) |
B - Outer Ring Width |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 22208EJW33 | d - Bore N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 6100 rpm | Reference Thermal Speed Rating (Oil) N/A 7600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22208EJW33C2 | d - Bore N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 6100 rpm | Reference Thermal Speed Rating (Oil) N/A 7600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22208EJW33C3 | d - Bore N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 6100 rpm | Reference Thermal Speed Rating (Oil) N/A 7600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22208EJW33C3VSL609 | d - Bore N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 6100 rpm | Reference Thermal Speed Rating (Oil) N/A 7600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22208EJW33C4 | d - Bore N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 6100 rpm | Reference Thermal Speed Rating (Oil) N/A 7600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22208EJW33VSL609 | d - Bore N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 6100 rpm | Reference Thermal Speed Rating (Oil) N/A 7600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22208EJW841 | d - Bore N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 6100 rpm | Reference Thermal Speed Rating (Oil) N/A 7600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22208KEJW33 | d - Bore N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 6100 rpm | Reference Thermal Speed Rating (Oil) N/A 7600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22208KEJW33C3 | d - Bore N/A 40 mm | O.D. (D) N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 6100 rpm | Reference Thermal Speed Rating (Oil) N/A 7600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22209EJW33 | d - Bore N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22209EJW33C2 | d - Bore N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22209EJW33C3 | d - Bore N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22209EJW33C3VSL609 | d - Bore N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22209EJW33C4 | d - Bore N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22209EJW33C5 | d - Bore N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22209EJW33VSL609 | d - Bore N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22209KEJW33 | d - Bore N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22209KEJW33C3 | d - Bore N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22209KEJW33C3VSL609 | d - Bore N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22209KEJW841C3 | d - Bore N/A 45 mm | O.D. (D) N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22210EJW33 | d - Bore N/A 50 mm | O.D. (D) N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22210EJW33C2 | d - Bore N/A 50 mm | O.D. (D) N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22210EJW33C3 | d - Bore N/A 50 mm | O.D. (D) N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22210EJW33C3SLA | d - Bore N/A 50 mm | O.D. (D) N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 22210EJW33C3VSL609 | d - Bore N/A 50 mm | O.D. (D) N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |